Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0603DC-2N7

0603DC-2N7XJRW

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Designer's Kit:
Kit Values Price
C487 44 (10 of each) $100.00
C487-2 44 (10 of each) $120.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2 Tolerance (%) 3 900 MHz 1.7 GHz 2.4 GHz SRF typ (GHz) 5 DCR max (Ω) 6 Irms (mA)
Q typ 4 Q typ 4 Q typ 4 at 25°C 7 at 85°C 8 at 125°C 9
0603DC-2N7X_RW 2.7 3,5 80 117 148 11.4 0.029 3340 2100 1700
Notes
  1. When ordering, please specify tolerance code: e.g. 0603DC-R47XJRW.
  2. Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP E4982A impedance analyzer with Coilcraft-provided correlation pieces.
  3. Tolerances in bold are stocked for immediate shipment.
  4. Q measured using an Agilent/HP 4991A with an Agilent/HP 16197 test fixture.
  5. SRF measured using an Agilent/HP 5071C/8722ES network analyzer and a Coilcraft SMD-D/CCF 1052 test fixture. Details
  6. DCR measured on a micro-ohmmeter and a Coilcraft CCF1010/A test fixture. For other operating temperatures, use this DCR at Temperature calculator.
  7. Irms: current that causes a 40°C temperature rise at 25°C. This information is for reference only and does not represent absolute maximum ratings.
  8. Irms: maximum current that can be applied at 85°C. This information is for reference only and does not represent absolute maximum ratings.
  9. Irms: maximum current that can be applied at 125°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Tolerance:

  • G = 2%, H = 3%, J = 5%

Termination:

  • RoHS Compliant. 260°C compatible. Matte tin over nickel over silver-glass frit terminations.

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • Q = 13″ machine-ready reel. EIA-481 punched paper tape. Factory order only, not stocked (5000 parts per full reel).
  • Y = 13″ machine-ready reel. EIA-481 punched paper tape. Factory order only, not stocked (10000 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C with Irms current
Storage temperature range:
Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+140°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Q versus Frequency

L versus Frequency

Physical characteristics

0603dcd.gif
A max B max C max D E F G H  
0.067 0.039 0.035 0.028 0.013 0.033 0.016 0.051 inches
1,70 0,99 0,89 0,71 0,33 0,85 0,40 1,29 mm

Tape and Reel specification

tapereel_pa.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 5000 / 10000* 178/330 100 13 14,4 8,4 8 4 4 2 N/A 0,95
* Special order

General specification

Core Material:
Ceramic
Weight:
3 – 4 mg
Packaging:
2000/7" reel; ; 5000/10000/13″ reel Paper tape: 8 mm wide, 0.95 mm thick, 4 mm pocket spacing
Temperature coefficient of inductance:
+25 to +125 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series