Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C487

Ceramic Chip Inductors

Designer's Kit, 0603DC, 5% tolerance, chip inductors, RoHS, halogen-free
  • Inductance Range: 1.6 nH - 470 nH
  • No. of Values: 44 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $100.00
3 $97.00
5 $86.00
7 $75.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C487 Refill

44 (10 of each)

0603DC (1608)  Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
0603DC-1N6XJRW 10 1.6 5 14.9 0.026 3670
0603DC-2N7XJRW 10 2.7 5 11.4 0.029 3340
0603DC-3N3XJRW 10 3.3 5 9.3 0.042 2770
0603DC-3N9XJRW 10 3.9 5 11.3 0.040 2800
0603DC-4N3XJRW 10 4.3 5 10.6 0.040 2800
0603DC-5N1XJRW 10 5.1 5 7.5 0.046 2650
0603DC-6N2XJRW 10 6.2 5 6.6 0.048 2580
0603DC-6N8XJRW 10 6.8 5 5.1 0.048 2580
0603DC-7N5XJRW 10 7.5 5 5.2 0.053 2450
0603DC-8N2XJRW 10 8.2 5 6.3 0.053 2450
0603DC-9N1XJRW 10 9.1 5 4.5 0.060 2260
0603DC-10NXJRW 10 10 5 4.1 0.060 2260
0603DC-11NXJRW 10 11 5 4.3 0.065 2170
0603DC-12NXJRW 10 12 5 3.9 0.065 2170
0603DC-15NXJRW 10 15 5 3.5 0.074 2040
0603DC-16NXJRW 10 16 5 3.4 0.074 2040
0603DC-18NXJRW 10 18 5 3.0 0.078 2000
0603DC-20NXJRW 10 20 5 3.7 0.084 1920
0603DC-22NXJRW 10 22 5 2.7 0.095 1750
0603DC-27NXJRW 10 27 5 2.5 0.12 1630
0603DC-30NXJRW 10 30 5 3.0 0.10 1730
0603DC-33NXJRW 10 33 5 2.3 0.12 1550
0603DC-36NXJRW 10 36 5 2.4 0.13 1490
0603DC-39NXJRW 10 39 5 2.2 0.16 1350
0603DC-43NXJRW 10 43 5 2.1 0.18 1300
0603DC-47NXJRW 10 47 5 2.0 0.20 1200
0603DC-51NXJRW 10 51 5 2.0 0.22 1170
0603DC-56NXJRW 10 56 5 1.9 0.26 1030
0603DC-62NXJRW 10 62 5 2.0 0.31 970
0603DC-68NXJRW 10 68 5 1.7 0.37 890
0603DC-75NXJRW 10 75 5 1.6 0.40 860
0603DC-82NXJRW 10 82 5 1.6 0.42 830
0603DC-91NXJRW 10 91 5 1.5 0.58 710
0603DC-R11XJRW 10 110 5 1.3 0.73 620
0603DC-R12XJRW 10 120 5 1.2 0.77 600
0603DC-R13XJRW 10 130 5 1.2 0.80 590
0603DC-R15XJRW 10 150 5 1.1 1.1 520
0603DC-R18XJRW 10 180 5 1.0 1.4 440
0603DC-R22XJRW 10 220 5 0.90 1.7 390
0603DC-R27XJRW 10 270 5 0.85 2.1 360
0603DC-R30XJRW 10 300 5 0.75 2.7 320
0603DC-R33XJRW 10 330 5 0.70 2.9 300
0603DC-R39XJRW 10 390 5 0.65 3.9 260
0603DC-R47XJRW 10 470 5 0.60 5.4 220