Ferrite Core Chip Inductors

Our wirewound RF chokes provide isolation and broadband filtering without core saturation.
Highest inductance and lowest DCR in EIA sizes. Learn more about wirewound ferrite beads here.

0201 (0603)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
0201AF 33 nH 200 nH
  • Optimized for RF isolation from 900 MHz to 9 GHz
  • High values for 0201 size – up to 200 nH 
0.58 0.36 0.46 View Series
026011F 27 nH 560 nH
  • Performance-enhanced 0201 size – 0.76 × 0.33 × 0.55 mm
  • Highest values in 0201 – up to 560 nH
0.76 0.33 0.55 View Series

0402 (1005)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
0402FL 20 nH 560 nH
  • Ideal as a one-pole filter or RF choke
  • Effective on-board or as modular element
1.11 0.72 0.55 View Series
0402DF 20 nH 3.3 µH
  • Lowest DCR - Ideal for cellular / mobile
  • Highest L values – up to 3300 nH
1.11 0.66 0.66 View Series
0402AF 20 nH 560 nH
  • Original 0402 ferrite chip inductors
  • High inductance values
1.12 0.66 0.66 View Series

0603 (1608)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
0603AF 15 nH 10 µH
  • Heavy gauge wire for higher current handling
  • ±5% inductance tolerance for all values
1.8 1.12 0.91 View Series
0603LS 47 nH 22 µH
  • High current, low DCR in an 0603 footprint
  • Tight tolerances: ±5% and ±2%
1.8 1.12 1.12 View Series

0805 (2012)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
0805AF 110 nH 22 µH
  • Heavy gauge wire for high current handling
  • ±5% inductance tolerance for all values
2.29 1.73 1.52 View Series
0805LS 78 nH 27 µH
  • High current, low DCR in an 0805 footprint
  • Tight tolerances: ±5% and ±2%
2.29 1.91 1.6 View Series

1008 (2520)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
1008AF 900 nH 10 µH
  • High current handling and low DCR in 1008 (2520) size
  • ±5% L tolerance standard for all values

 
2.92 2.79 1.91 View Series
1008LS 1.0 µH 100 µH
  • Higher Q and lower DCR than 1008CS/HS Series
  • Values from 1 to 100 uH (+ - 5%)
2.92 2.79 2.03 View Series

1812 (4532)

Product series Inductance Features Length (mm) Width (mm) Height (mm)
1812LS 12 µH 1000 µH
  • Excellent current handling in 1812 (4532) size
  • Tight tolerance:  ±5% for all values
4.95 3.81 3.43 View Series
1812FS 1.0 µH 1000 µH
  • Magnetically shielded for low EMI
  • High performance in filter applications
5.87 4.98 3.81 View Series