Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C487-2

Ceramic Chip Inductors

Designer's Kit, 0603DC, 2% tolerance, chip inductors, RoHS, halogen-free
  • Inductance Range: 1.6 nH - 470 nH
  • No. of Values: 44 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $120.00
3 $116.00
5 $103.00
7 $90.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C487-2 Refill

44 (10 of each)

0603DC (1608)  Ceramic Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
0603DC-1N6XJRW 10 1.6 5 14.9 0.026 3670
0603DC-2N7XJRW 10 2.7 5 11.4 0.029 3340
0603DC-3N3XGRW 10 3.3 2 9.3 0.042 2770
0603DC-3N9XGRW 10 3.9 2 11.3 0.040 2800
0603DC-4N3XGRW 10 4.3 2 10.6 0.040 2800
0603DC-5N1XGRW 10 5.1 2 7.5 0.046 2650
0603DC-6N2XGRW 10 6.2 2 6.6 0.048 2580
0603DC-6N8XGRW 10 6.8 2 5.1 0.048 2580
0603DC-7N5XGRW 10 7.5 2 5.2 0.053 2450
0603DC-8N2XGRW 10 8.2 2 6.3 0.053 2450
0603DC-9N1XGRW 10 9.1 2 4.5 0.060 2260
0603DC-10NXGRW 10 10 2 4.1 0.060 2260
0603DC-11NXGRW 10 11 2 4.3 0.065 2170
0603DC-12NXGRW 10 12 2 3.9 0.065 2170
0603DC-15NXGRW 10 15 2 3.5 0.074 2040
0603DC-16NXGRW 10 16 2 3.4 0.074 2040
0603DC-18NXGRW 10 18 2 3.0 0.078 2000
0603DC-20NXGRW 10 20 2 3.7 0.084 1920
0603DC-22NXGRW 10 22 2 2.7 0.095 1750
0603DC-27NXGRW 10 27 2 2.5 0.12 1630
0603DC-30NXGRW 10 30 2 3.0 0.10 1730
0603DC-33NXGRW 10 33 2 2.3 0.12 1550
0603DC-36NXGRW 10 36 2 2.4 0.13 1490
0603DC-39NXGRW 10 39 2 2.2 0.16 1350
0603DC-43NXGRW 10 43 2 2.1 0.18 1300
0603DC-47NXGRW 10 47 2 2.0 0.20 1200
0603DC-51NXGRW 10 51 2 2.0 0.22 1170
0603DC-56NXGRW 10 56 2 1.9 0.26 1030
0603DC-62NXGRW 10 62 2 2.0 0.31 970
0603DC-68NXGRW 10 68 2 1.7 0.37 890
0603DC-75NXGRW 10 75 2 1.6 0.40 860
0603DC-82NXGRW 10 82 2 1.6 0.42 830
0603DC-91NXGRW 10 91 2 1.5 0.58 710
0603DC-R11XGRW 10 110 2 1.3 0.73 620
0603DC-R12XGRW 10 120 2 1.2 0.77 600
0603DC-R13XGRW 10 130 2 1.2 0.80 590
0603DC-R15XGRW 10 150 2 1.1 1.1 520
0603DC-R18XGRW 10 180 2 1.0 1.4 440
0603DC-R22XGRW 10 220 2 0.90 1.7 390
0603DC-R27XGRW 10 270 2 0.85 2.1 360
0603DC-R30XGRW 10 300 2 0.75 2.7 320
0603DC-R33XGRW 10 330 2 0.70 2.9 300
0603DC-R39XGRW 10 390 2 0.65 3.9 260
0603DC-R47XGRW 10 470 2 0.60 5.4 220