Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±5%) |
Q typ
@ 150 MHz |
SRF typ (GHz) 3 | DCR max (mΩ) 4 | Irms (A) 5 |
---|---|---|---|---|---|
WA3097-AL_ | 30.0 | 160 | 2.0 | 3.0 | 7.0 |
Part number | Weight (mg) |
---|---|
GA3092 | 150 |
GA3093 | 220 |
GA3094 | 280 |
GA3095 | 390 |
WA3096 | 470 |
WA3097 | 570 |
Part | Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
GA3092 | 250 | 1000* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 5,46 | 0,35 | |
GA3093 | 250 | 1000* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 5,46 | 0,35 | |
GA3094 | 250 | 1000* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 4,9 | 0,35 | |
GA3095 | 250 | 1000* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 12 | 4 | 2 | 4,9 | 0,35 | |
WA3096 | 400 | 1500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 8 | 4 | 2 | 5,26 | 0,5 | |
WA3097 | 400 | 1500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 8 | 4 | 2 | 5,26 | 0,5 |