Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

GA3094

GA3094-ALC

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $0.97
250 $0.78
500 $0.69
1000 $0.61
2500 $0.41
5000 $0.29
10000 $0.27

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C459 6 (10 of each) $45.00

Specifications

Electrical specifications at 25°C.

Part number 1 Inductance (nH) 2
(Tolerance: ±5%)
Q typ
@ 150 MHz
SRF typ (GHz) 3 DCR max (mΩ) 4 Irms (A) 5
GA3094-AL_ 12.0 140 2.4 2.0 7.0
Notes
  1. When ordering, please specify termination and packaging codes: e.g. WA3097-ALD
  2. Inductance and Q measured at 150 MHz, 0.1 Vrms, 0 A using an Agilent/HP 4291A impedance analyzer or equivalent with an Agilent/HP 16193A test fixture.
  3. SRF measured using an Agilent/HP 8753D network analyzer or equivalent and a Coilcraft SMD-D test fixture. Details
  4. DCR measured at 25°C using a micro-ohmeter. For other operating temperatures, use this DCR at Temperature calculator.
  5. Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Termination:

  • L = RoHS compliant tin-silver (96.5/3.5) over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5) over copper. (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) over copper. (Special order, added cost)

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (GA3092 - GA3095 250 parts per full reel; WA3096, WA3097 400 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (GA3092 - GA3095 1000 parts per full reel; WA3096, WA3097 1500 parts per full reel). Factory order only, not stocked.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +125°C with Irms current.
Storage temperature range:
Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+140°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Frequency

Q vs Frequency

Physical characteristics

ga309x_wa309xd.gif

dims_inches_mm.gif

 
Part number Weight
(mg)
GA3092 150
GA3093 220
GA3094 280
GA3095 390
WA3096 470
WA3097 570

Tape and Reel specification

tapereel_pl.gif
Part Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_j.gif
GA3092 250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 5,46 0,35
GA3093 250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 5,46 0,35
GA3094 250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 4,9 0,35
GA3095 250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 4,9 0,35
WA3096 400 1500* 178/330 60/100 13 22,4 16,4 16 8 4 2 5,26 0,5
WA3097 400 1500* 178/330 60/100 13 22,4 16,4 16 8 4 2 5,26 0,5
* Special order

General specification

Packaging:
GA3092 – GA3093: 250/7″reel; 1000/13″ reel Plastic tape: 16 mm wide, 0.35 mm thick, 12 mm pocket spacing, 5.6 mm pocket depth
GA3094 – GA3095: 250/7″reel; 1000/13″ reel Plastic tape: 16 mm wide, 0.35 mm thick, 12 mm pocket spacing, 4.9 mm pocket depth
WA3096, WA3097: 400/7″reel; 1500/13″ reel Plastic tape: 16 mm wide, 0.5 mm thick, 8 mm pocket spacing, 5.26 mm pocket depth
Temperature coefficient of inductance:
+5 to +70 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series