Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

No-Opto Flyback Transformers

RoHS compliant halogen free
  • Discontinuous conduction mode Flyback transformers
  • Optimized for 100 – 125 kHz with 8 – 28 V or 18 – 60 V input
  • 1500 Vrms, one minute isolation between primary and secondary

Buy Now:
Count Unit price
1 $4.47
175 $3.83
700 $2.77
1400 $2.16
2800 $1.85
5000 $1.70

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with flyback applications

Part number Input Voltage Output Power Fsw
YA9171-CED 8 V 28 V 5 V , 4.8 A 24 W 150 kHz
YA9172-CED 8 V 28 V 12 V , 2 A 24 W 100 kHz
YA9173-CED 8 V 28 V 24 V , 1 A 24 W 100 kHz
YA9174-CED 18 V 60 V 5 V , 4.8 A 24 W 100 kHz
YA9175-CED 18 V 60 V 12 V , 2 A 24 W 100 kHz
YA9176-CED 18 V 60 V 24 V , 1 A 24 W 100 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Isat (A) 2 DCR max (Ω) Leakage
Inductance
max (µH) 3
Turns Ratio Isolation
Voltage (Vrms) 4
Pri Sec Pri : Sec
YA9171-CED 1.5 24.0 0.009 0.014 0.082 1 : 1 1500
YA9172-CED 1.5 24.0 0.009 0.062 0.068 1 : 2.28 1500
YA9173-CED 1.5 24.0 0.009 0.193 0.092 1 : 4.43 1500
YA9174-CED 8.5 10.0 0.036 0.012 0.277 1 : 0.38 1500
YA9175-CED 8.5 10.0 0.036 0.053 0.300 1 : 0.92 1500
YA9176-CED 8.5 10.0 0.036 0.158 0.197 1 : 1.77 1500
Notes
  1. Inductance is for the primary, measured at 100 kHz, 0.1 Vrms, 0 Adc.
  2. Isat: DC current that causes the primary inductance drop of 30% (typ) from its value without current.
  3. Leakage inductance is for the primary winding with the secondary windings shorted.
  4. Isolation (hipot) measured between windings for one minute.

Termination:

  • RoHS tin-silver-copper over tin over nickel over phos bronze. Other terminations available at additional cost.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (175 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs. Current

L vs. Current

Schematics

YA9172, YA9173, YA9175, YA9176*

ya917xs.gif
*Connect pin 1 to 2 and pin 4 to 5 on the PC board
 

YA9171, YA9174**

ya9171s.gif

**Connect pin 1 to 2, 4 to 5, 6 to 7, and pin 9 to 10 on the PC board

Physical characteristics

ya917xd.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
175 330 100 13 38,4 32,4 32 28 4 2 13,4 0,6

General specification

Core Material:
Ferrite
Weight:
6.17 – 6.23 g
Packaging:
175/13″ reel Plastic tape: 32 mm wide, 0.6 mm thick, 28 mm pocket spacing, 13.4 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.