Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

016008C-10N

016008C-10NXJRW

RoHS compliant halogen free

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $1.35
200 $0.95
500 $0.65
1000 $0.53
2500 $0.45
4000 $0.39

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C488 36 (20 of each) $180.00

Specifications

Electrical specifications at 25°C.

Part number Inductance (nH) 1
(Tolerance: ± 5%)
900 MHz 1.7 GHz 2.4 GHz SRF typ (GHz) 3 DCR max (mΩ) 4 Irms (mA)
Q typ 2 Q typ 2 Q typ 2 at 25°C 5 at 85°C 6 at 125°C 7
016008C-10NXJRW 10.0 31 40 46 7.4 520 155 140 70
Notes
  1. Inductance measured at 250 MHz using a Coilcraft ccf1426 fixture in an Agilent/HP 4287 impedance analyzer with Coilcraft-provided correlation piece
  2. Q measured using an Agilent/HP 4991 with an Coilcraft CCF1481 test fixture.
  3. SRF measured using Agilent/HP 8722ES network analyzer and Coilcraft CCF1406 test fixture.
  4. DCR measured on Cambridge Technology micro-ohmmeter and Coilcraft CCF858 test fixture.
  5. Current that causes a 40°C temperature rise at 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  6. Maximum current that can be applied at 85°C.
  7. Maximum current that can be applied at 125°C.

Tolerance:

  • J = 5%, K = 10%

Termination:

  • R =RoHS compliant matte tin over copper over molybdenum - manganese

Packaging:

  • W = 7″ machine-ready reel. EIA-481 punched paper tape (2000 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
40°C to +125°C with Irms current
Storage temperature range:
Component: –40°C to +140°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Physical characteristics

016008cd.gif
 
A max B max C max D ref E ref F ref G ref H ref  
0.0185 0.0110 0.0138 0.0035 0.0080 0.0060 0.0090 0.0120 inches
0,47 0,28 0,35 0,09 0,20 0,15 0,23 0,30 mm

 

Tape and Reel specification

tapereel_pa-(1).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) A B C D E W P Po P1 H T part_or_i-(1).gif
2000 178 100 13 14,4 8,4 8 2 4 2 0,38 0,42

General specification

Core Material:
Ceramic
Weight:
0.10 – 0.16 mg
Packaging:
2000 per 7″ reel; Paper tape:  8 mm wide, 0.42 mm thick, 2 mm pocket spacing, 0,38 mm pocket depth
Temperature coefficient of inductance:
+25 to +150 ppm/°C

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
PCB washing Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related products