For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
Part number 1 | Inductance (nH) 2 | Tolerance (%) 3 |
Q typ
@ 400 MHz 4 |
SRF min (GHz) 5 | DCR (mΩ) 6 | Irms (A) 7 | |
---|---|---|---|---|---|---|---|
typ | max | ||||||
1111SQ-27N_E_ | 27 | 2,5 | 200 | 2.6 | 7.0 | 8.1 | 5.5 |
Part number | A | B | C | D | E | F | |
---|---|---|---|---|---|---|---|
1111SQ-27N 1111SQ-30N |
0.105±0.010 | 0.105 ±0.015 | 0.110 ±0.005 | 0.090 | 0.120 | 0.0>40 | inches |
2,67 ±0,254 | 2,67 ±0,381 | 2,79 ±0,127 | 2.29 | 3,05 | 1,02 | mm | |
1111SQ-33N 1111SQ-36N 1111SQ-39N |
0.115±0.010 | 0.105 ±0.015 | 0.110 ±0.005 | 0.100 | 0.120 | 0.0>40 | inches |
2,92 ±0,254 | 2,67 ±0,381 | 2,79 ±0,127 | 2.54 | 3,05 | 1,02 | mm | |
1111SQ-43N 1111SQ-47N |
0.130 ±0.010 | 0.105 ±0.015 | 0.110 ±0.005 | 0.110 | 0.120 | 0.040 | inches |
3,30 ±0,254 | 2,67 ±0,381 | 2,79 ±0,127 | 2.79 | 3,05 | 1,02 | mm |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
600 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,05 | 0,35 |