For more information and specification about the part.
Go to seriesElectrical specifications at 25°C.
Part number 1 | Turns | Inductance (nH) 2 | Tolerance (%) 3 |
Q min
@ 250 MHz |
SRF min (GHz) 4 | DCR max (mΩ) 5 | Irms (A) 6 |
---|---|---|---|---|---|---|---|
2508-18N_L_ | 8 | 18.0 | 2,5 | 110 | 2.9 | 6.0 | 4.0 |
Part number | Weight (mg) |
---|---|
1508-5N5 | 52 |
1508-9N0 | 65 |
1508-13N | 78 |
2508-16N | 110 |
2508-18N | 118 |
2508-23N | 133 |
2508-27N | 147 |
Size | A max | B max | C max | D | E | F max |
---|---|---|---|---|---|---|
1508 | 0.155 | 0.165 | 0.079 | 0.135 | 0.115 ±0.015 | 0.029 |
3,94 | 4,19 | 2,01 | 3,43 | 2,92 ±0,38 | 0,74 | |
2508 | 0.270 | 0.165 | 0.079 | 0.135 | 0.230 ±0.015 | 0.029 |
6,86 | 4,19 | 2,01 | 3,43 | 5,84 ±0,38 | 0,74 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,2 | 0,23 |