The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
P405 | 18 (48 total) | $75.00 |
Electrical specifications at 25°C.
Part number |
Inductance (µH)
1
(Tolerance: ±10%) |
Irms (A) 2 | DCR max (mΩ) 3 | A max (inch/mm) | B max (inch/mm) |
C (inch/mm) ±0.015/0.38 |
D (inch/mm) ±0.004/0.10 |
E min (inch/mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
PCV-2-103-10L | 10 | 11.8 | 10.0 | 0.61 / 15.49 | 0.83 / 21.08 | 0.5 / 12.7 | 0.05 / 1.37 | 0.12 / 2.95 | 11.8 |
Part number | Parts per tray |
Maximum parts per carton |
---|---|---|
PCV-2-103-05L | 49 | 245 |
PCV-2-103-10L | 49 | 245 |
PCV-2-104-03L | 49 | 245 |
PCV-2-104-05L | 49 | 245 |
PCV-2-104-10L | 49 | 245 |
PCV-2-105-02L | 49 | 245 |
PCV-2-184-05L | 49 | 245 |
PCV-2-184-10L | 25 | 100 |
PCV-2-223-05L | 49 | 245 |
PCV-2-223-10L | 49 | 245 |
PCV-2-224-05L | 49 | 245 |
Part number | Parts per tray |
Maximum parts per carton |
---|---|---|
PCV-2-274-03L | 49 | 245 |
PCV-2-274-05L | 49 | 245 |
PCV-2-274-10L | 25 | 100 |
PCV-2-394-05L | 25 | 125 |
PCV-2-473-05L | 49 | 245 |
PCV-2-473-10L | 49 | 245 |
PCV-2-564-02L | 49 | 245 |
PCV-2-564-06L | 25 | 100 |
PCV-2-564-08L | 25 | 100 |
PCV-2-684-01L | 49 | 245 |