Unlock the full potential of your electronic designs with the XGL5020-331, an exceptional inductance solution exclusively owned by Coilcraft. With an impressive 0.33 µH rating, this component empowers your circuits with unparalleled performance and efficiency.
The XGL5020-331 thrives effortlessly within a wide ambient temperature range, from -40°C to +125°C. It guarantees reliable and stable operation, even in the most challenging conditions, ensuring optimal functionality.
It boasts a remarkable self-resonant frequency (SRF) of 90 MHz (typical), enabling superior signal integrity and reduced interference. Experience the utmost precision and reliability as your circuits operate at their peak performance.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number 1 |
Inductance (nH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL5020-331MEC | 330 | 2.7 | 3.2 | 90 | 8.3 | 13.5 | 18.8 | 17.2 | 24.4 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 8 | 4 | 2 | 2,16 | 0,3 |