The XGL4020-332 is a high-performance, shielded inductor with an inductance of 3.3 µH and an ambient temperature range of -40°C to +125°C. It has a self-resonant frequency (SRF) of 30.0 MHz and is ideal for use in a variety of applications, including RF circuits, power supplies, and filters.
The XGL4020-332 is made with a high-quality ferrite core and has low DC resistance, which results in low power losses. It is also RoHS-compliant and has a lead-free solder mask.
The XGL4020-332 is available in a 7mm tape and reel packaging. It is also available in a variety of terminations, including solder lugs, wire leads, and SMA connectors.
For more information and specification about the part.
Go to seriesThe selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C. Operating voltage 0 - 80 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XGL4020-332MEC | 3.3 | 30.8 | 34.0 | 30.0 | 2.2 | 3.5 | 4.8 | 4.9 | 6.6 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
1000 | 3500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 2,3 | 0,23 |