Electrical specifications at 25°C.
Part number 1 | Lines |
Common mode peak impedance (kΩ) |
Cutoff frequency (MHz) 2 |
Inductance min (µH) 3 |
Irms (mA) 4 | DCR max (Ω) 5 |
Isolation Voltage (Vrms) 6 |
---|---|---|---|---|---|---|---|
PTRF2000L_ | 1 | 0.814 @ 11.0 MHz | 38.0 | 35 | 500 | 0.075 | 1500 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
500 | 2000* | 178/330 | 60/100 | 13 | 22,4 | 16,4 | 16 | 8 | 4 | 2 | 4,4 | 0,35 |