Electrical specifications at 25°C. Operating voltage 0 – 80 V
Part number 1 | Inductance (nH) 2 | Tolerance (%) | DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||
---|---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | |||||
XEL4012-920NE_ | 92 | 30 | 5.2 | 5.7 | 279 | 24.0 | 11.5 | 16.5 |
XEL4012-221NE_ | 220 | 30 | 9.7 | 10.6 | 146 | 16.0 | 6.5 | 9.0 |
XEL4014-221ME_ | 220 | 20 | 7.5 | 9.5 | 150 | 18.2 | 9.0 | 12.0 |
XEL4014-331ME_ | 330 | 20 | 9.9 | 12.0 | 110 | 14.6 | 6.5 | 9.0 |
XEL4014-561ME_ | 560 | 20 | 16.5 | 18.4 | 80 | 11.6 | 5.5 | 7.5 |
XEL4014-781ME_ | 780 | 20 | 20.3 | 22.8 | 70 | 9.8 | 5.0 | 6.5 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
XEL4012 | 1500 | 5000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,40 | 0,23 | |
XEL4014 | 1000 | 4000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,78 | 0,23 |