![]() ![]() ![]() SER1360 Series
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. Last three characters indicate tolerance, RoHS compliance, and packaging. (Old data sheet can be viewed here.) |
Photo
Pricing
Materials declaration
PDF data sheet
L vs Frequency
L vs Current
Current Derating
Core loss
Temp Rise vs Current
Dimensions
Tape and reel specifications
![]() |
|||||||||
| SER1360-331KL_ | 0.33 | 0.77 | 0.85 | 200 | 36 | 41 | 43 | 13.0 | 16.9 |
| SER1360-651KL_ | 0.65 | 0.77 | 0.85 | 160 | 23 | 27 | 28 | 13.0 | 16.9 |
| SER1360-102KL_ | 1.0 | 2.36 | 2.60 | 75 | 32 | 33 | 33.5 | 9.5 | 13.0 |
| SER1360-182KL_ | 1.8 | 2.36 | 2.60 | 50 | 17 | 19 | 20 | 9.5 | 13.0 |
| SER1360-272KL_ | 2.7 | 2.36 | 2.60 | 42 | 12 | 13 | 14 | 9.5 | 13.0 |
| SER1360-402KL_ | 4.0 | 5.50 | 6.05 | 34 | 11 | 12 | 13 | 7.1 | 9.4 |
| SER1360-472KL_ | 4.7 | 5.50 | 6.05 | 32 | 9.5 | 11 | 12 | 7.1 | 9.4 |
| SER1360-602KL_ | 6.0 | 5.50 | 6.05 | 28 | 8.0 | 9.0 | 9.5 | 7.1 | 9.4 |
| SER1360-802KL_ | 8.0 | 9.83 | 10.81 | 26 | 7.5 | 8.5 | 9.0 | 5.5 | 7.6 |
| SER1360-103KL_ | 10 | 9.83 | 10.81 | 24 | 6.2 | 7.0 | 7.5 | 4.4 | 7.2 |
| 1 | When ordering, please specify termination and packaging codes: e.g. SER1360-103KLD | |
| Termination: | L = RoHS compliant matte tin over nickel over phos bronze. Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37). |
|
| Packaging:
|
D = 13"
machine-ready reel EIA-481 embossed plastic tape (500 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
|
| 2 | Inductance measured at 100 kHz, 0.1 Vrms, using an Agilent/HP 4284A or equivalent. | |
| 3 | DCR measured on a micro-ohmmeter and a Coilcraft CCF840 test fixture. | |
| 4 | SRF measured using an Agilent/HP 4395A network analyzer and an Agilent/HP 16193A test fixture. Details | |
| 5 | Isat: DC current at which inductance drops the specified amount from its value without current. Details | |
| 6 | Irms: Current that causes the specified temperature rise from 25°C ambient. Details | |
| 7 | Ambient temperature range: |
–40°C to +85°C with Irms current. +85°C to +125°C with derated current Derating curve |
| 8 | Storage temperature range: | Component: –40°C to +125°C T&R packaging: –40°C to +80°C |
| 9 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 10 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||