Automotive High Temperature

Coilcraft offers a wide range of products engineered to withstand extremes of hot and cold. Most of these parts meet the stringent quality standards of AEC-Q200 and are suitable for use in the harsh automotive environment. The table below shows parts rated for +140°C, +125°C and +85°C ambient conditions. In addition to these off-the-shelf high-temperature parts, Coilcraft can tailor many other products to satisfy specific environmental requirements.

Your Global Partner

We offer an extensive selection of high-reliability, high-temperature, high-volume magnetics for the automotive industry. We are one of the world’s largest manufacturers of coils and transformers for RF, power, EMI and sensing applications.  Our global technical support and engineering centers will help you select the best solution from our catalog of standard, off-the-shelf parts or work with you to develop, prototype and qualify a custom design.  Redundant manufacturing capabilities, along with our well-tuned logistics capabilities, assure you of a steady supply of parts and quick response to changing market demands.
 
Click to enlarge
 
Maximum ambient temperatures (all parts rated for −40°C)
 

Inductors

Type Image Maximum ambient
temperature
Series
Surface Mount Power Inductors mss1246.pngXAL4020.png
SER1408.png
+125°C View all
+85°C View all
Leaded Power Inductors AGP_AGM135x117.jpg +140°C AGP2923
+125°C AGP4233  AGM2222
+85°C View all
Coupled Power Inductors lpd8035v.pngMSD7342.png +125°C MSD1260T  MSD1278T
+85°C LPD8035V MSD7342
MSD1260 MSD1278
Class-D Inductors HA4158.png +125°C HA4158  GA3416  JA4575
RA7231  UA801x


RF / Coils/ Chokes/ Filters

Type Image     Maximum ambient
temperature
Series
RF Inductors 1008cs.png1508.png +125°C View all
+85°C View all
Power Injection Chokes for PoC 1210poc.png +125°C 1210POC  1205POC
Broadband Chokes KA4909.png +85°C KA4909
EMI Filters 0805usb.pngDLF.png +125°C RA6870  0805USBF
+85°C DFT4532 DLF
1812can.png +125°C 1812CAN
RFID Transponder Coils 4513TC.png +125°C 4312RV  4513TC  5315TC


Transformers

Type Image Maximum ambient
temperature
Series
Isolation Transformers pa6547.png +125°C PA6547  PA6548  PA6549
WA8582-AL
Flyback Transformer ta7608.png +125°C TA7608-AL  TA7618-AL
TA7788-AL  UA7902-AL
WA8759-AL  
Current Transformers CST7030.png +125°C CST1, 2  CST2010
CST2020  CST4835
CST7030
Planar Transformers PL160_75w.png +125°C PL160  PL300  POE120PL
Ultrasonic Sensing Transformer WA8351.png +125°C WA8351-AL