Inductor finders:   Power   |   RF

   Search our site:   


 
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

EMI / RFI / LC Filter Products

 Surface Mount    Through Hole
Common Mode EMI Chokes
0603 size USB Series (18 150 nH, 500 mA)
0805 size USB Series (23 4 13 nH, 400 500 mA)
1206 size USB Series (31 623 nH, 500 1000 mA)
1812 size M2022 Series (4.2 11 µH, 500 mA)
1812 size IEEE 1394 (0.22 µH, 1.5 A)
LPD3015 Series (0.31 264 µH, 0.07 1.45 A) NEW!
LPD4012 Series (0.23 448 µH, 0.08 1.87 A) NEW!
MSD7342 Series (2.0 656 µH, 0.14 2.17 A) NEW!
MSD1260 Series (3.76 900 µH, 0.34 3.16 A) NEW!
MSD1278 Series (3.76 900 µH, 0.37 3.16 A) NEW!
 
 
Common Mode EMI Chokes
BU Series (0.06 – 10 mH , 0.25 3 A)
EE styles (168 µH – 9.9 mH, 0.5 4 A)
EE style – high L (0.75 – 82 mH, 0.5 8 A)
EE style (10.5 mH, 300 mA)
Toroidal CMT Series (0.3 125 mH, 1 15 A)
Toroidal P32xx Series (0.275 10.8 mH, 1.3 13 A)
Combination common & differential mode
 
Data Line EMI Chokes
4, 3 and 2 line PDLF Series
10 and 8 line CCDLF Series
 
 
Data Line EMI Chokes
8, 4, 3 and 2 line DLF Series
 
Phone / Data Line Filters
Tip / Ring filters (PTRF)
Filtered jacks (PCRJ-45, -14, -11)
In-Line RS-232 common code EMI filter modules
In-Line modular jack common mode EMI filters
 
 
Phone / Data Line Filters
Tip / Ring filters (TRF)
Common mode EMI filtered modular jacks
LC Filters
Low pass  S3LP Series
High pass  S3HP Series
 
LC Filters
Low pass 3-pole and 7-pole

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2010, Coilcraft, Inc.   Privacy policy
Updated: March 18, 2010