Electrical specifications at 25°C.
Part number | Inductance (µH) 1 | Irms (A) 2 | DCR max (mΩ) 3 | A max (inch/mm) | B max (inch/mm) |
C (inch/mm) ±0.015/0.38 |
D (inch/mm) ±0.004/0.10 |
Weight (g) |
---|---|---|---|---|---|---|---|---|
PCV-0-102-10L | 1.0 ±15% | 16.7 | 3.0 | 0.5 / 12.7 | 0.75 / 19.1 | 0.42 / 10.7 | 0.05 / 1.37 | 4.2 |
PCV-0-102-25L | 1.0 ±15% | 21.8 | 2.0 | 0.6 / 15.2 | 0.68 / 17.3 | 0.42 / 10.7 | 0.07 / 1.73 | 5.6 |
PCV-0-332-10L | 3.3 ±15% | 12.7 | 5.0 | 0.5 / 12.7 | 1.0 / 25.4 | 0.42 / 10.7 | 0.05 / 1.37 | 6.7 |
PCV-0-472-03L | 4.7 ±15% | 7.4 | 21.0 | 0.51 / 13.0 | 0.75 / 19.1 | 0.42 / 10.7 | 0.04 / 0.89 | 3.7 |
PCV-0-472-05L | 4.7 ±15% | 8.9 | 12.0 | 0.5 / 12.7 | 0.75 / 19.1 | 0.42 / 10.7 | 0.04 / 1.07 | 5 |
PCV-0-472-10L | 4.7 ±15% | 11.9 | 12.0 | 0.5 / 12.7 | 1.0 / 25.4 | 0.42 / 10.7 | 0.05 / 1.37 | 7.5 |
PCV-0-472-20L | 4.7 ±15% | 16.4 | 4.0 | 0.53 / 13.5 | 1.2 / 30.5 | 0.42 / 10.7 | 0.07 / 1.73 | 11.9 |
PCV-0-103-03L | 10 ±10% | 5.9 | 23.0 | 0.5 / 12.7 | 0.75 / 19.1 | 0.42 / 10.7 | 0.04 / 0.89 | 4.4 |
PCV-0-103-05L | 10 ±10% | 7.1 | 17.0 | 0.5 / 12.7 | 0.75 / 19.1 | 0.42 / 10.7 | 0.04 / 1.07 | 6.4 |
PCV-0-103-10L | 10 ±10% | 11.8 | 15.0 | 0.52 / 13.2 | 1.0 / 25.4 | 0.42 / 10.7 | 0.05 / 1.37 | 9.5 |
PCV-0-103-20L | 10 ±10% | 17.0 | 6.0 | 0.75 / 19.1 | 1.8 / 45.7 | 0.6 / 15.2 | 0.08 / 1.91 | 28.6 |
PCV-0-153-03L | 15 ±10% | 6.8 | 25.0 | 0.5 / 12.7 | 1.0 / 25.4 | 0.42 / 10.7 | 0.04 / 0.89 | 5.9 |
PCV-0-153-10L | 15 ±10% | 9.8 | 20.0 | 0.52 / 13.2 | 1.0 / 25.4 | 0.42 / 10.7 | 0.05 / 1.37 | 11.3 |
PCV-0-223-03L | 22 ±10% | 7.4 | 35.0 | 0.5 / 12.7 | 1.0 / 25.4 | 0.42 / 10.7 | 0.04 / 0.89 | 6.4 |
PCV-0-223-05L | 22 ±10% | 8.9 | 23.0 | 0.5 / 12.7 | 1.0 / 25.4 | 0.42 / 10.7 | 0.04 / 1.07 | 9.3 |
PCV-0-223-10L | 22 ±10% | 13.0 | 15.0 | 0.66 / 16.8 | 1.3 / 33.0 | 0.42 / 10.7 | 0.06 / 1.52 | 21 |
PCV-0-273-05L | 27 ±10% | 7.1 | 24.0 | 0.5 / 12.7 | 1.0 / 25.4 | 0.49 / 12.5 | 0.04 / 1.07 | 10.3 |
PCV-0-333-12L | 33 ±10% | 11.0 | 17.0 | 0.7 / 17.8 | 1.3 / 33.0 | 0.55 / 14.0 | 0.06 / 1.52 | 29.3 |
PCV-0-473-03L | 47 ±10% | 4.3 | 50.0 | 0.55 / 14.0 | 1.0 / 25.4 | 0.42 / 10.7 | 0.04 / 0.89 | 8.5 |
PCV-0-473-05L | 47 ±10% | 6.0 | 35.0 | 0.65 / 16.5 | 1.1 / 28.0 | 0.7 / 17.8 | 0.04 / 1.07 | 13.1 |
PCV-0-473-10L | 47 ±10% | 8.7 | 22.0 | 0.85 / 21.6 | 1.3 / 33.0 | 0.7 / 17.8 | 0.06 / 1.52 | 31.4 |
PCV-0-823-03L | 82 ±10% | 2.3 | 110 | 0.5 / 12.7 | 0.65 / 16.5 | 0.37 / 9.5 | 0.03 / 0.71 | 7 |
PCV-0-104-01L | 100 ±10% | 1.8 | 190 | 0.4 / 10.2 | 0.9 / 22.9 | 0.3 / 7.6 | 0.02 / 0.51 | 5 |
PCV-0-104-03L | 100 ±10% | 3.8 | 72.0 | 0.55 / 14.0 | 1.2 / 30.5 | 0.7 / 17.8 | 0.04 / 0.89 | 11.6 |
PCV-0-104-05L | 100 ±10% | 5.5 | 55.0 | 0.65 / 16.5 | 1.3 / 33.0 | 0.7 / 17.8 | 0.04 / 1.07 | 21.3 |
PCV-0-154-03L | 150 ±10% | 2.3 | 140 | 0.6 / 15.2 | 1.2 / 30.5 | 0.43 / 10.9 | 0.03 / 0.71 | 11.8 |
PCV-0-154-05L | 150 ±10% | 5.2 | 65.0 | 0.68 / 17.3 | 1.3 / 33.0 | 0.7 / 17.8 | 0.04 / 1.07 | 26.4 |
PCV-0-184-05L | 180 ±10% | 3.3 | 110 | 0.6 / 15.2 | 1.2 / 30.5 | 0.43 / 10.9 | 0.04 / 0.89 | 17.9 |
PCV-0-224-03L | 220 ±10% | 2.1 | 210 | 0.55 / 14.0 | 1.2 / 30.5 | 0.42 / 10.7 | 0.03 / 0.64 | 8.9 |
PCV-0-274-04L | 270 ±10% | 2.1 | 250 | 0.94 / 24.0 | 0.72 / 18.3 | 0.71 / 18.0 | 0.03 / 0.76 | 26.8 |
PCV-0-274-10L | 270 ±10% | 3.6 | 160 | 1.1 / 28.0 | 1.0 / 25.4 | 0.72 / 18.3 | 0.04 / 0.97 | 38.8 |
PCV-0-394-03L | 390 ±10% | 3.0 | 250 | 1.1 / 28.0 | 1.0 / 25.4 | 0.72 / 18.3 | 0.04 / 0.89 | 37.1 |
PCV-0-394-05L | 390 ±10% | 3.1 | 190 | 1.1 / 28.0 | 1.0 / 25.4 | 0.72 / 18.3 | 0.04 / 0.97 | 45.4 |
Part number | Parts per tray |
Maximum parts per carton |
---|---|---|
PCV-0-102-10L | 49 | 245 |
PCV-0-102-25L | 49 | 294 |
PCV-0-103-03L | 49 | 245 |
PCV-0-103-05L | 49 | 245 |
PCV-0-103-10L | 49 | 196 |
PCV-0-103-20L | 49 | 196 |
PCV-0-104-01L | 49 | 245 |
PCV-0-104-03L | 49 | 294 |
PCV-0-104-05L | 98 | 392 |
PCV-0-153-03L | 49 | 196 |
PCV-0-153-10L | 49 | 196 |
PCV-0-154-03L | 49 | 196 |
PCV-0-154-05L | 49 | 245 |
PCV-0-184-05L | 49 | 196 |
PCV-0-223-03L | 49 | 196 |
PCV-0-223-05L | 49 | 196 |
PCV-0-223-10L | 49 | 147 |
Part number | Parts per tray |
Maximum parts per carton |
---|---|---|
PCV-0-224-03L | 49 | 196 |
PCV-0-273-05L | 49 | 196 |
PCV-0-274-04L | 49 | 245 |
PCV-0-274-10L | 49 | 245 |
PCV-0-332-10L | 49 | 196 |
PCV-0-333-12L | 49 | 245 |
PCV-0-394-03L | 49 | 245 |
PCV-0-394-05L | 49 | 245 |
PCV-0-472-03L | 49 | 245 |
PCV-0-472-05L | 49 | 245 |
PCV-0-472-10L | 49 | 196 |
PCV-0-472-20L | 49 | 196 |
PCV-0-473-03L | 49 | 196 |
PCV-0-473-05L | 98 | 392 |
PCV-0-473-10L | 49 | 245 |
PCV-0-823-03L | 49 | 294 |