CMH, CMV Series

High Current Common Mode Chokes

RoHS compliant
Our CMH/CMV Series of common mode chokes enhance power system performance with high-current capability. Designed to minimize electromagnetic interference (EMI) and optimize power transmission efficiency, these robust components are ideal for consumer electronics and demanding industrial applications such as telecom amplifier, base station, motor drives, inverters and converters, etc.
  • Solutions for use in a wide array of power line circuits
  • Ideal for use in consumer electronics and industrial applications
  • Suppression of high frequency common mode noise up to 30 MHz
  • Excellent current ratings – up to 40 A
  • Isolation (hipot) up to 3250 Vrms

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number Lines Common mode
peak impedance (Ω)
Inductance
min (µH) 1
Irms (A) 2 DCR max (mΩ) 3 Isolation
Voltage (Vrms) 4
CMH2617-11340L 2 99.84 @ 1.7 MHz 11 40 0.50 2500
CMH3923-30431L 2 503.0 @ 2.2 MHz 300 31 1.5 2500
CMH7036-75433L 2 2240.0 @ 4.4 MHz 750 33 2.0 3250
CMV3532-10516L 2 1870.0 @ 8.8 MHz 1000 16 5.0 2500
CMH4530-10523L 2 1967.0 @ 4.9 MHz 1000 23 2.7 2500
CMH3921-10534L 2 1440.0 @ 10.0 MHz 1000 34 1.5 2500
CMH7018-10535L 2 1040.0 @ 8.2 MHz 1000 35 2.0 2500
CMH3921-20522L 2 2870.0 @ 5.0 MHz 2000 22 3.2 2500
CMH3815-24516L 2 1830.0 @ 5.7 MHz 2400 16 5.5 2500
Notes
  1. Inductance shown for each winding. Measurement details are part number specific. See part number page in datasheet for details.
  2. Current flows through both windings connected in series that causes a 40°C rise. This information is for reference only and does not represent absolute maximum ratings.
  3. DCR is specified per winding.
  4. Isolation (hipot) measured for 1 minute.

Termination:

  • RoHS compliant tin-silver over copper.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +125°C.
Tray packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise); +105°C (CMH3923-30431L)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Attenuation

Typical Impedance vs Frequency

Schematics

cmh_cmv_1s.gif cmh_cmv_2s.gif cmh_cmv_3s.gif cmh7036-75433s.gif
A B C D

Physical characteristics

See datasheet for dimensional drawings.

 
Part
number
L max
in/mm
W max
in/mm
H max
in/mm
Weight
(g)
Parts per
tray
Schematic
CMH2617-11340L 1.02/26,0 1.02/26,0 0.67/17,0 13.76 96 A
CMH3923-30431L 1.50/38,0 1.54/39,0 0.91/23,0 53.66 36 A
CMV3532-10516L 0.87/22,0 1.38/35,0 1.26/32,0 28.25 49 B
CMH4530-10523L 1.77/45,0 1.77/45,0 1.18/30,0 77.04 20 C
CMH3921-10534L 1.50/38,0 1.54/39,0 0.83/21,0 51.7 36 A
CMH3921-20522L 1.50/38,0 1.54/39,0 0.85/21,5 52.19 36 A
CMH3815-24516L 1.52/38,5 1.52/38,5 0.61/15,5 30.59 36 A
CMH7018-10535L 2.76/70,0 2.76/70,0 0.71/18,0 107.4 9 C
CMH7036-75433L 2.76/70,0 2.76/70,0 1.42/36,0 223.17 9 D
 

General specification

Core Material:
Nanocrystalline
Weight:
See table above

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series

Related product families