Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C482-2

Chip Inductors

Designer�s Kit, 0402CT, 2% tolerance, SM chip inductors, RoHS, halogen-free
  • Inductance Range: 0.80 nH - 120 nH
  • No. of Values: 23 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $85.00
3 $82.00
5 $73.00
7 $64.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C482-2 Refill

23 (20 of each)

0402CT (1005)  Low Profile Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (mA)
0402CT-1N2XJRW 20 1.2 5 27.5 35.0 2300
0402CT-2N0XGRW 20 2.0 2 21.5 40.0 2200
0402CT-3N0XGRW 20 3.0 2 17.5 50.0 1900
0402CT-3N9XGRW 20 3.9 2 13.5 70.0 1600
0402CT-4N7XGRW 20 4.7 2 12.5 60.0 1700
0402CT-5N6XGRW 20 5.6 2 11.0 80.0 1400
0402CT-6N8XGRW 20 6.8 2 9.5 70.0 1600
0402CT-7N5XGRW 20 7.5 2 10.5 80.0 1500
0402CT-8N2XGRW 20 8.2 2 9.5 80.0 1500
0402CT-9N0XGRW 20 9.0 2 8.4 100 1300
0402CT-9N5XGRW 20 9.5 2 7.8 100 1300
0402CT-10NXGRW 20 10 2 7.3 110 1200
0402CT-12NXGRW 20 12 2 6.8 135 1100
0402CT-15NXGRW 20 15 2 6.5 150 1100
0402CT-16NXGRW 20 16 2 6.4 165 1000
0402CT-18NXGRW 20 18 2 5.9 240 1000
0402CT-20NXGRW 20 20 2 5.7 300 900
0402CT-22NXGRW 20 22 2 5.3 260 810
0402CT-27NXGRW 20 27 2 4.9 360 660
0402CT-33NXGRW 20 33 2 4.6 400 610
0402CT-39NXGRW 20 39 2 4.3 825 430
0402CT-47NXGRW 20 47 2 3.9 900 400
0402CT-56NXGRW 20 56 2 3.7 1250 340