Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C502

Shielded Power Inductors

Designer's Kit, XGL3512, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 82 nH - 1.2 µH
  • Current Range: 4.1 A - 17.3 A
  • No. of Values: 11 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C502 Refill

11 (3 of each)

XGL3512 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL3512-820MEC 3 0.082 20 340 17.3 21.2
XGL3512-900MEC 3 0.090 20 330 16.4 19.4
XGL3512-101MEC 3 0.10 20 305 15.2 18.0
XGL3512-201MEC 3 0.20 20 175 10.0 15.2
XGL3512-331MEC 3 0.33 20 135 7.8 11.5
XGL3512-401MEC 3 0.40 20 125 7.1 11.2
XGL3512-521MEC 3 0.52 20 105 6.4 9.4
XGL3512-621MEC 3 0.62 20 90.0 5.7 8.1
XGL3512-821MEC 3 0.82 20 80.0 5.1 7.4
XGL3512-102MEC 3 1.0 20 70.0 4.5 6.6
XGL3512-122MEC 3 1.2 20 60.0 4.1 5.9