Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C499

Shielded Power Inductors

C499 - Designer's Kit, MSS1812T, 10% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 100 µH - 1000 µH
  • Current Range: 1.8 A - 6.0 A
  • No. of Values: 7 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C499 Refill

7 (3 of each)

MSS1812T Series  High Temperature Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
MSS1812T-104MED 3 100 20 3.3 6.0 4.4
MSS1812T-154KED 3 150 10 2.8 4.8 3.8
MSS1812T-224KED 3 220 10 2.3 4.0 3.2
MSS1812T-334KED 3 330 10 1.8 3.1 2.6
MSS1812T-474KED 3 470 10 1.4 2.8 2.1
MSS1812T-684KED 3 680 10 1.3 2.3 1.9
MSS1812T-105KED 3 1000 10 0.85 1.8 1.4