Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C490

Shielded Power Inductors

Shielded Power Inductors XGL3520
  • Inductance Range: 100 nH - 4.7 µH
  • Current Range: 2.3 A - 15.9 A
  • No. of Values: 14 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $55.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C490 Refill

14 (3 of each)

XGL3520 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL3520-101MEC 3 0.10 20 360 15.9 26.2
XGL3520-201MEC 3 0.20 20 210 11.4 22.1
XGL3520-301MEC 3 0.30 20 165 9.7 19.1
XGL3520-451MEC 3 0.45 20 120 7.8 16.4
XGL3520-561MEC 3 0.56 20 105 6.9 13.6
XGL3520-681MEC 3 0.68 20 100 6.6 12.4
XGL3520-821MEC 3 0.82 20 95.0 6.2 10.4
XGL3520-102MEC 3 1.0 20 80.0 5.4 10.1
XGL3520-122MEC 3 1.2 20 75.0 4.7 8.6
XGL3520-152MEC 3 1.5 20 65.0 4.1 7.8
XGL3520-182MEC 3 1.8 20 60.0 4.0 6.6
XGL3520-222MEC 3 2.2 20 50.0 3.7 6.0
XGL3520-332MEC 3 3.3 20 40.0 2.8 5.1
XGL3520-472MEC 3 4.7 20 35.0 2.3 4.3