Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C486

Shielded Power Inductors

Designer's Kit, XGL4030, 20% tolerance, SM power inductors, RoHS, halogen-free
  • Inductance Range: 45 nH - 12 µH
  • Current Range: 2.7 A - 42.5 A
  • No. of Values: 18 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $70.00
3 $68.00
5 $60.00
7 $53.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C486 Refill

18 (3 of each)

XGL4030 Series  Ultra-Low Loss Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
XGL4030-450MEC 3 0.045 20 680 42.5 36.0
XGL4030-131MEC 3 0.13 20 265 26.5 27.0
XGL4030-271MEC 3 0.27 20 160 19.3 24.2
XGL4030-301MEC 3 0.30 20 130 17.0 24.0
XGL4030-401MEC 3 0.40 20 120 15.5 22.5
XGL4030-471MEC 3 0.47 20 100 14.2 21.2
XGL4030-621MEC 3 0.62 20 82.0 12.7 15.0
XGL4030-761MEC 3 0.76 20 72.0 11.8 14.2
XGL4030-102MEC 3 1.0 20 65.0 10.3 13.0
XGL4030-122MEC 3 1.2 20 55.0 9.2 12.2
XGL4030-152MEC 3 1.5 20 50.0 8.8 10.2
XGL4030-222MEC 3 2.2 20 40.0 7.0 8.7
XGL4030-332MEC 3 3.3 20 30.0 5.3 7.5
XGL4030-472MEC 3 4.7 20 26.0 4.4 6.6
XGL4030-562MEC 3 5.6 20 25.0 4.2 5.5
XGL4030-682MEC 3 6.8 20 22.0 3.7 4.7
XGL4030-822MEC 3 8.2 20 20.0 3.5 4.2
XGL4030-103MEC 3 10 20 18.5 3.1 3.9
XGL4030-123MEC 3 12 20 17.0 2.7 3.4