Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C450

Ferrite Beads, 5% tol.

Designer's Kit, 0805AF chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 110 nH - 22 µH
  • No. of Values: 14 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C450 Refill

14 (10 of each)

0805AF (2012) Series  Wirewound Ferrite Beads

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (mA)
0805AF-111XJRC 10 0.11 5 1260 0.050 940
0805AF-681XJRC 10 0.68 5 425 0.30 660
0805AF-102XJRC 10 1.0 5 355 0.39 650
0805AF-122XJRC 10 1.2 5 375 0.64 440
0805AF-152XJRC 10 1.5 5 285 0.74 390
0805AF-182XJRC 10 1.8 5 300 0.98 370
0805AF-222XJRC 10 2.2 5 105 0.98 350
0805AF-272XJRC 10 2.7 5 100 1.2 320
0805AF-332XJRC 10 3.3 5 85.0 1.2 330
0805AF-472XJRC 10 4.7 5 55.0 1.5 280
0805AF-682XJRC 10 6.8 5 37.0 1.9 240
0805AF-103XJRC 10 10 5 26.0 2.2 230
0805AF-153XJRC 10 15 5 20.0 4.3 150
0805AF-223XJRC 10 22 5 21.0 6.7 120