Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C347

Ferrite Beads, 5% tol.

Designer's Kit, 0603LS chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 47 nH - 22 µH
  • No. of Values: 33 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $70.00
3 $68.00
5 $60.00
7 $53.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C347 Refill

33 (10 of each)

0603LS (1608) Series  Wirewound Ferrite Beads

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (A)
0603LS-47NXJRC 10 47 5 1500 0.075 1.4
0603LS-51NXJRC 10 51 5 1400 0.075 1.0
0603LS-72NXJRC 10 72 5 1400 0.12 1.4
0603LS-101XJRC 10 100 5 1150 0.13 1.4
0603LS-121XJRC 10 120 5 1100 0.15 1.4
0603LS-151XJRC 10 150 5 1050 0.15 1.3
0603LS-181XJRC 10 180 5 950 0.15 1.3
0603LS-241XJRC 10 240 5 800 0.16 0.95
0603LS-271XJRC 10 270 5 775 0.30 0.71
0603LS-331XJRC 10 330 5 725 0.38 0.56
0603LS-391XJRC 10 390 5 620 0.51 0.50
0603LS-471XJRC 10 470 5 540 0.62 0.42
0603LS-561XJRC 10 560 5 525 0.44 0.55
0603LS-681XJRC 10 680 5 260 0.52 0.47
0603LS-781XJRC 10 780 5 460 0.83 0.39
0603LS-821XJRC 10 820 5 410 0.69 0.40
0603LS-102XJRC 10 1000 5 190 0.81 0.40
0603LS-122XJRC 10 1200 5 160 0.87 0.37
0603LS-152XJRC 10 1500 5 100 0.96 0.35
0603LS-182XJRC 10 1800 5 80.0 1.1 0.35
0603LS-222XJRC 10 2200 5 68.0 1.2 0.32
0603LS-272XJRC 10 2700 5 60.0 1.5 0.28
0603LS-332XJRC 10 3300 5 42.0 1.5 0.28
0603LS-392XJRC 10 3900 5 40.0 1.6 0.28
0603LS-472XJRC 10 4700 5 34.0 2.1 0.26
0603LS-562XJRC 10 5600 5 32.0 2.6 0.24
0603LS-682XJRC 10 6800 5 31.0 3.1 0.20
0603LS-782XJRC 10 7800 5 28.0 3.5 0.20
0603LS-822XJRC 10 8200 5 26.0 3.6 0.19
0603LS-103XJRC 10 10000 5 25.0 4.8 0.18
0603LS-153XJRC 10 15000 5 23.0 7.1 0.17
0603LS-183XJRC 10 18000 5 22.0 7.6 0.16
0603LS-223XJRC 10 22000 5 19.0 8.8 0.13