We will continue to manufacture and support the DS5022P indefinitely, however for new designs, we recommend the MSS1278 as an alternative. The MSS1278 series is more cost effective, features a smaller footprint, lower DCR and better current handling.
DS5022P MSS1278
Electrical specifications at 25°C.
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR max (Ω) 3 | SRF typ (MHz) | Isat (mA) 4 | Irms (A) 5 |
---|---|---|---|---|---|
DS5022P-102ML_ | 1.0 | 0.016 | 130 | 18000 | 6.5 |
DS5022P-222ML_ | 2.2 | 0.023 | 70.0 | 14000 | 5.0 |
DS5022P-332ML_ | 3.3 | 0.026 | 60.0 | 12500 | 4.7 |
DS5022P-472ML_ | 4.7 | 0.028 | 40.0 | 11500 | 4.4 |
DS5022P-562ML_ | 5.6 | 0.030 | 33.0 | 10800 | 4.1 |
DS5022P-103ML_ | 10 | 0.040 | 30.0 | 8000 | 3.9 |
DS5022P-153ML_ | 15 | 0.048 | 20.0 | 7000 | 3.4 |
DS5022P-223ML_ | 22 | 0.059 | 18.0 | 6000 | 3.1 |
DS5022P-333ML_ | 33 | 0.075 | 14.0 | 5000 | 2.8 |
DS5022P-473ML_ | 47 | 0.097 | 10.0 | 4000 | 2.4 |
DS5022P-683ML_ | 68 | 0.14 | 9.0 | 3000 | 2.0 |
DS5022P-104ML_ | 100 | 0.21 | 7.0 | 2400 | 1.7 |
DS5022P-154ML_ | 150 | 0.29 | 6.0 | 2100 | 1.3 |
DS5022P-224ML_ | 220 | 0.47 | 5.0 | 1900 | 1.1 |
DS5022P-274ML_ | 270 | 0.64 | 4.5 | 1400 | 0.95 |
DS5022P-334ML_ | 330 | 0.78 | 4.0 | 1100 | 0.86 |
DS5022P-474ML_ | 470 | 1.1 | 3.0 | 1100 | 0.73 |
DS5022P-684ML_ | 680 | 1.4 | 2.5 | 960 | 0.64 |
DS5022P-824ML_ | 820 | 1.7 | 2.2 | 880 | 0.58 |
DS5022P-105ML_ | 1000 | 2.0 | 2.0 | 800 | 0.53 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation‡ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | or |
250 | 330 | 100 | 13 | 38,4 | 32,4 | 32 | 24 | 4 | 2 | 7,8 | 0,38 |