Coilcraft DO1608C Series unshielded surface-mount power inductors offer proven performance at a great value. They provide high saturation current ratings, high energy storage, and low resistance.
Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) 3 | DCR max (Ω) 4 | SRF typ (MHz) | Isat (mA) 5 | Irms (A) 6 | |
---|---|---|---|---|---|---|---|
20°C rise | 40°C rise | ||||||
DO1608C-102ML_ | 1.0 | 20 | 0.05 | 130 | 2900 | 1.9 | 2.7 |
DO1608C-152ML_ | 1.5 | 20 | 0.06 | 115 | 2600 | 1.9 | 2.7 |
DO1608C-222ML_ | 2.2 | 20 | 0.07 | 100 | 2300 | 1.9 | 2.6 |
DO1608C-272ML_ | 2.7 | 20 | 0.08 | 75.0 | 2100 | 1.8 | 2.5 |
DO1608C-332ML_ | 3.3 | 20 | 0.08 | 70.0 | 2000 | 1.6 | 2.2 |
DO1608C-472ML_ | 4.7 | 20 | 0.09 | 50.0 | 1500 | 1.4 | 1.9 |
DO1608C-682ML_ | 6.8 | 20 | 0.13 | 45.0 | 1200 | 1.2 | 1.6 |
DO1608C-822ML_ | 8.2 | 20 | 0.16 | 40.0 | 1150 | 1.1 | 1.6 |
DO1608C-103ML_ | 10 | 20 | 0.16 | 35.0 | 1100 | 1.1 | 1.5 |
DO1608C-153ML_ | 15 | 20 | 0.23 | 30.0 | 900 | 0.90 | 1.3 |
DO1608C-223_L_ | 22 | 20,10 | 0.37 | 20.0 | 700 | 0.75 | 0.95 |
DO1608C-333_L_ | 33 | 20,10 | 0.51 | 15.0 | 580 | 0.60 | 0.80 |
DO1608C-473_L_ | 47 | 20,10 | 0.64 | 14.0 | 500 | 0.52 | 0.70 |
DO1608C-683_L_ | 68 | 20,10 | 0.86 | 11.0 | 400 | 0.44 | 0.60 |
DO1608C-104_L_ | 100 | 20,10 | 1.27 | 9.0 | 310 | 0.37 | 0.50 |
DO1608C-154_L_ | 150 | 20,10 | 2.00 | 6.0 | 270 | 0.28 | 0.39 |
DO1608C-224_L_ | 220 | 20,10 | 3.11 | 5.5 | 220 | 0.23 | 0.31 |
DO1608C-334_L_ | 330 | 20,10 | 3.80 | 5.0 | 180 | 0.22 | 0.30 |
DO1608C-474_L_ | 470 | 20,10 | 5.06 | 4.0 | 160 | 0.20 | 0.26 |
DO1608C-684_L_ | 680 | 20,10 | 9.20 | 3.0 | 140 | 0.14 | 0.19 |
DO1608C-105_L_ | 1000 | 20,10 | 13.80 | 2.0 | 100 | 0.11 | 0.15 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation ‡ | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | or |
750 | 2500* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 3,0 | 0,28 |