Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

AGM/AGP/VER (TH) Family

Coilcraft AEC-Q200 Grade-1 AGP Family power inductors are ideal for automotive applications and other high-temperature environments. AGP power inductors, along with VER2923 and HA3588, are designed for high-efficiency power supplies requiring high current and high inductance.
  • Flat wire windings provide extremely low DC and AC resistance. 
  • Low loss ferrite cores provide flat L vs I
  • Saturation current ratings over 100 Amps
  • Magnetic shielding to minimize EMI
  • Through-hole (TH) mounting for rugged board attachment
  • AEC-Q200 Grade 1 (−40°C to +125°C) 

Series in this family

Product series Inductance Length (mm) Width (mm) Height (mm)
AGM2222 1.9 µH 10 µH 23.0 23.0 23.0 View Series
VER2923 3.3 µH 33 µH 27.08 16.97 22.74 View Series
HA3588 10 µH 27.08 16.97 22.76 View Series
AGP2923 3.3 µH 33 µH 27.43 16.97 23.75 View Series
AGP4233 3.3 µH 470 µH 40.3 36.8 28.0 View Series
RA7338 22 µH 42.2 35.8 28.6 View Series