Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

0805USB Series

Common Mode Choke

RoHS compliant halogen free
Our 0805USB Series was designed for common mode noise suppression in high-speed differential signal lines (USB2.0, IEEE1394, and LVDS) and provide up to 3.4 GHz differential mode 3 dB cutoff frequency. They provide up to 2 kOhms common mode peak impedance and more than 30 dB common mode noise attenuation.
  • For common mode noise suppression in high speed differential signal lines: USB2.0, IEEE1394, LVDS, etc.
  • For USB 3.x applications, consider our 0603USB0805USBF or 0805USBN series
  • Up to 3.4 GHz differential mode 3 dB cutoff frequency
  • Up to 2 kOhms common mode peak impedance and more than 30 dB common mode noise attenuation

Refer to Designing Common Mode Filters for design guidance.


Need parts for space, military or other critical applications?
See Coilcraft AR336FRA Series | See Coilcraft CP336FRA Series
Buy Now:
Count Unit price
1 $0.69
200 $0.58
500 $0.41
1000 $0.32
2000 $0.28
4000 $0.25

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C470 39 (10 of each) $110.00

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (GHz) 2
Common mode
attenuation typ (dB)
Inductance
min (nH) 3
Irms (mA) 4 DCR max (Ω) 5 Isolation
Voltage (Vrms) 6
10 MHz 100 MHz 500 MHz
0805USB-421ML_ 2 0.22 @ 3.0 GHz 3.5 1.1 2.3 8.4 23 500 0.12 250
0805USB-901ML_ 2 0.29 @ 3.0 GHz 2.5 1.4 4.2 16.9 47 500 0.17 250
0805USB-172ML_ 2 0.64 @ 1.8 GHz 1.8 2.3 6.7 22.0 84 500 0.25 250
0805USB-262ML_ 2 0.82 @ 1.8 GHz 1.5 3.0 8.6 27.8 147 500 0.26 250
0805USB-372ML_ 2 1.06 @ 1.4 GHz 0.82 4.5 11.9 34.3 189 500 0.32 250
0805USB-502ML_ 2 1.42 @ 1.1 GHz 0.70 4.9 14.5 31.3 273 500 0.37 250
0805USB-672ML_ 2 1.75 @ 0.93 GHz 0.46 8.4 16.6 30.0 322 500 0.45 250
0805USB-902ML_ 2 2.06 @ 0.81 GHz 0.47 8.7 18.7 30.5 413 500 0.65 250
Notes
  1. When ordering, please specify packaging code: e.g. 0805USB-902MLC
  2. Frequency at which the differential mode attenuation equals 3 dB
  3. Inductance measured at 100 MHz, with windings connected in parallel, using an Agilent/HP 4286A impedance analyzer and a Coilcraft SMD-A fixture.
  4. Irms: Current per winding that causes a 20°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  5. DCR is specified per winding at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. 250 Vrms, 1 minute interwinding isolation (hipot).

Termination:

  • Gold over nickel over silver-palladium-glass frit.

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (2000 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (7500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C with Irms current
Storage temperature range:
Component: –40°C to +105°C.
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
105°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation (Ref: 50 Ohms)

Impedance vs Frequency

Schematics

0805usbs.gif

Physical characteristics

0805usbd.gif

dims_inches_mm.gif
 

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
2000 7500* 178/330 60/100 13 14,4 8,4 8 4 4 2 1,5 0,23
*Special order

General specification

Core Material:
Ferrite
Weight:
14.9 – 15.2 mg

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series