Electrical specifications at 25°C. Operating voltage 0 - 20 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (mΩ) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XFL4015-181MEC | 0.18 | 4.20 | 4.70 | 150 | 6.2 | 8.0 | 8.5 | 12.0 | 14.5 |
XFL4015-331MEC | 0.33 | 6.80 | 7.50 | 112 | 5.5 | 7.0 | 7.5 | 9.6 | 13.2 |
XFL4015-471MEC | 0.47 | 7.60 | 8.36 | 89 | 3.5 | 5.4 | 6.6 | 9.1 | 11.2 |
XFL4015-701MEC | 0.70 | 9.50 | 10.45 | 70 | 3.3 | 5.3 | 6.3 | 7.2 | 10.1 |
XFL4015-122MEC | 1.2 | 18.80 | 20.70 | 61 | 2.6 | 3.7 | 4.5 | 5.1 | 7.1 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
1000 | 4000* | 178/330 | 60/100 | 13 | 18,4 | 12,4 | 12 | 8 | 4 | 2 | 1,78 | 0,23 |