Electrical specifications at 25°C. Operating voltage 0 – 40 V
Part number 1 |
Inductance (µH)
2
(Tolerance: ±20%) |
DCR (Ω) 3 | SRF typ (MHz) 4 | Isat (A) 5 | Irms (A) 6 | ||||
---|---|---|---|---|---|---|---|---|---|
typ | max | 10% drop | 20% drop | 30% drop | 20°C rise | 40°C rise | |||
XFL2005-151MEC | 0.15 | 0.085 | 0.098 | 590 | 1.1 | 1.6 | 1.9 | 1.3 | 1.6 |
XFL2005-221MEC | 0.22 | 0.11 | 0.13 | 480 | 0.72 | 1.2 | 1.5 | 1.1 | 1.5 |
XFL2005-331MEC | 0.33 | 0.14 | 0.17 | 380 | 0.65 | 1.1 | 1.3 | 1.0 | 1.3 |
XFL2005-471MEC | 0.47 | 0.18 | 0.20 | 275 | 0.60 | 0.97 | 1.2 | 0.95 | 1.3 |
XFL2005-681MEC | 0.68 | 0.22 | 0.25 | 220 | 0.50 | 0.75 | 0.95 | 0.80 | 1.1 |
XFL2005-102MEC | 1.0 | 0.38 | 0.43 | 160 | 0.33 | 0.58 | 0.76 | 0.61 | 0.84 |
XFL2005-152MEC | 1.5 | 0.48 | 0.56 | 130 | 0.30 | 0.52 | 0.70 | 0.54 | 0.70 |
XFL2005-222MEC | 2.2 | 0.67 | 0.78 | 110 | 0.25 | 0.42 | 0.56 | 0.48 | 0.66 |
XFL2005-332MEC | 3.3 | 0.92 | 1.1 | 85.0 | 0.24 | 0.38 | 0.50 | 0.37 | 0.50 |
XFL2005-472MEC | 4.7 | 1.5 | 1.7 | 70.0 | 0.20 | 0.31 | 0.40 | 0.31 | 0.41 |
XFL2005-562MEC | 5.6 | 1.7 | 2.0 | 65.0 | 0.16 | 0.26 | 0.33 | 0.29 | 0.39 |
XFL2005-682MEC | 6.8 | 1.9 | 2.2 | 60.0 | 0.15 | 0.25 | 0.32 | 0.28 | 0.38 |
XFL2005-822MEC | 8.2 | 2.5 | 2.8 | 50.0 | 0.12 | 0.20 | 0.25 | 0.24 | 0.33 |
XFL2005-103MEC | 10 | 2.8 | 3.1 | 48.0 | 0.13 | 0.19 | 0.24 | 0.22 | 0.29 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7" (178 mm) | 13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
2000 | 7500* | 178/330 | 60/100 | 13 | 14,4 | 8,4 | 8 | 4 | 4 | 2 | 0,76 | 0,28 |