Electrical specifications at 25°C.
Part number |
Inductance (nH)
1
(Tolerance: ±20%) |
Q typ
@ 100 MHz 2 |
SRF typ (MHz) 3 | DCR (mΩ) 4 | Irms (A) 5 | ||
---|---|---|---|---|---|---|---|
typ | max | 20°C rise | 40°C rise | ||||
ZA9423-33NMED | 33 | 456 | 817 | 0.53 | 0.62 | 30.2 | 42.0 |
Part number |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ||
ZA9423-33N | 500 | 178/330 | 60/100 | 13 | 38,4 | 32,4 | 32 | 20 | 4 | 2 | 6,4 | 0,5 | |
ZA9423-66N | 450 | 178/330 | 60/100 | 13 | 38,4 | 32,4 | 32 | 20 | 4 | 2 | 6,8 | 0,5 |