Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C388

Low Profile Inductors

Designer's Kit, LPO3010 power inductors, RoHS
  • Inductance Range: 1.0 µH - 47 µH
  • Current Range: 300 mA - 1.7 A
  • No. of Values: 13 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $40.00
3 $39.00
5 $35.00
7 $30.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C388 Refill

13 (3 of each)

LPO3010 Series   Low Profile Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPO3010-102NLC 3 1.0 30 200 1.7 1.4
LPO3010-122NLC 3 1.2 30 190 1.6 1.4
LPO3010-152NLC 3 1.5 30 150 1.3 1.0
LPO3010-222NLC 3 2.2 30 140 1.2 0.90
LPO3010-332NLC 3 3.3 30 100 0.96 0.60
LPO3010-472NLC 3 4.7 30 80.0 0.76 0.50
LPO3010-682NLC 3 6.8 30 68.0 0.68 0.47
LPO3010-822NLC 3 8.2 30 60.0 0.64 0.45
LPO3010-103MLC 3 10 20 50.0 0.50 0.45
LPO3010-153MLC 3 15 20 35.0 0.42 0.40
LPO3010-223MLC 3 22 20 30.0 0.37 0.35
LPO3010-333MLC 3 33 20 14.0 0.31 0.29
LPO3010-473MLC 3 47 20 12.0 0.30 0.28