Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C379

C379

Shielded Power Inductors

Designer's Kit, SLC7530 power inductors, RoHS
  • Inductance Range: 50 nH - 400 nH
  • Current Range: 8.0 A - 50.0 A
  • No. of Values: 8 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $40.00
3 $39.00
5 $35.00
7 $30.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C379 Refill

8 (3 of each)

SLC7530 Series  Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (GHz) Isat (A) Irms (A)
SLC7530S-500MLC 3 0.050 20 3.8 50.0 50.0
SLC7530D-500MLC 3 0.050 20 3.8 50.0 38.0
SLC7530S-640MLC 3 0.064 20 3.7 32.0 50.0
SLC7530D-640MLC 3 0.064 20 3.7 32.0 38.0
SLC7530S-820MLC 3 0.082 20 3.8 22.0 50.0
SLC7530D-820MLC 3 0.082 20 3.8 22.0 38.0
SLC7530S-101MLC 3 0.10 20 3.8 20.0 50.0
SLC7530D-101MLC 3 0.10 20 3.8 20.0 38.0