Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C397

C397

Ferrite Beads, 5% tol.

Designer's Kit, 0402AF chip inductors, RoHS
  • Inductance Range: 20 nH - 560 nH
  • No. of Values: 23 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $55.00
3 $53.00
5 $48.00
7 $42.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C397 Refill

23 (20 of each)

0402AF (1005) Series  Wirewound Ferrite Beads

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (mA)
0402AF-200XJLW 20 20 5 2.6 50.0 1600
0402AF-220XJLW 20 22 5 2.5 65.0 1300
0402AF-330XJLW 20 33 5 2.3 60.0 1400
0402AF-360XJLW 20 36 5 2.3 75.0 1300
0402AF-390XJLW 20 39 5 2.2 115 830
0402AF-510XJLW 20 51 5 1.9 70.0 1100
0402AF-560XJLW 20 56 5 1.9 95.0 1000
0402AF-720XJLW 20 72 5 1.7 100 1000
0402AF-780XJLW 20 78 5 1.6 130 970
0402AF-101XJLW 20 100 5 1.4 160 900
0402AF-141XJLW 20 140 5 1.2 260 630
0402AF-181XJLW 20 180 5 1.2 280 560
0402AF-201XJLW 20 200 5 1.0 440 400
0402AF-221XJLW 20 220 5 1.2 530 380
0402AF-251XJLW 20 250 5 0.90 360 520
0402AF-271XJLW 20 270 5 0.86 550 360
0402AF-301XJLW 20 300 5 0.86 410 420
0402AF-331XJLW 20 330 5 0.82 560 350
0402AF-361XJLW 20 360 5 0.81 575 360
0402AF-391XJLW 20 390 5 0.76 750 300
0402AF-421XJLW 20 420 5 0.70 700 340
0402AF-471XJLW 20 470 5 0.65 730 310
0402AF-561XJLW 20 560 5 0.60 920 200