Designing a 9th Order Elliptical Filter for MoCA® Applications

Designing a Filter for MoCA® Applications

Doc925-MICRO.png
The Multimedia over Coax Alliance (MoCA®) is the universal standard for home entertainment networking. MoCA is the only home entertainment networking standard with appeal to all three pay television segments, cable, satellite and IPTV.
— from www.mocalliance.org

Services such as “whole home DVR” communicate using the MoCA standard. Filtering is required for all in-home networks, including those designed to DOCSIS and MoCA standards.

Coilcraft air core inductors provide the high performance needed for MoCA filters. The combination of inductance values and performance make them ideal for the implementation of these filters in set top boxes and cable modems. With tolerances as tight as 1%, the need to tune these filters is no longer required.

The example shown below uses four Coilcraft Micro Spring Inductors, and should require no more than 225 mm2 of board space.

Doc925-Response.gif
Doc925-Schematic_Moca_ref-design.gif
Doc 925

Questions or Concerns?

Ask View FAQs


General Applications

Handling and Processing

RF Inductors

Power Conversion

EMI/RFI Filtering

Special Applications