UWB Series

SMT Mini Ultra-Wideband Transformers

符合RoHS 无卤素 AEC-Q flag
  • 3 dB bandwidth: 1 MHz to 8.5 GHz
  • 1/4 Watt RF input power
  • 250 mA max current rating
  • AEC-Q200 Grade 1 (−40°C to +125°C)

立即购买:
计数 单价
1 $9.46
100 $9.01
250 $6.76
750 $4.05
1500 $3.16
3000 $2.71
6000 $2.49

对于大批量采购或非库存产品,点击这里请求报价

. 现货,可今天发货.
索取样品:

规格

Electrical specifications at 25°C. Measurements are referenced to 50 Ohms.

零件号 1
(Hover for schematics)
每个绕组的最小电感 (µH) 2 测试频率
(kHz)
DCR max (mΩ) 3 Imp. ratio
pri:sec
插入
损耗 (db)
带宽 (MHz)
Pri Sec1 Sec2 Pri Sec1 Sec2
UWB1-85EC 3.6 3.6 3.6 100 45 45 45 1 : 1 1.5 1 8500
UWB2-50EC 7.5 7.5 7.5 100 71 71 71 1 : 2 1.5 0.5 5000
UWB4-45EC 7.5 7.5 7.5 100 71 71 71 1 : 4 1.3 0.5 4500
注释
  1. When ordering, please specify packaging code: e.g. UWB4-45EC
  2. Inductance measured at 100 KHz, 0.1 V, 0 Adc on an Agilent/ HP 4192 or equivalent.
  3. DCR measured at 25°C on a micro-ohmmeter. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.

端子:

  • E = RoHS compliant tin-silver-copper over silver-platinum-glass frit.
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

包装:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (750 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (2500 parts per full reel).
环境
环境:
符合RoHS , 无卤素
环境温度范围:
–40°C to +125°C
储存温度范围:
Component: –40°C to +140°C
Tape and reel packaging: –40°C to +80°C
最高元件温度:
+140°C
故障率(FIT)/平均故障间隔时间(MTBF):

性能曲线

原理图

uwb1s.gif

uwb2s.giff

uwb4s.gif

物理特性

UWB1, UWB2
uwb1_uwb2d.gif
UWB4
uwb4d.gif

dims_inches_mm.gif

卷装规格

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_f.gif
750 2500* 178/330 60/100 13 18,4 12,4 12 8 4 2 3,05 0,4
* Special order

一般规格

核心材料:
Ferrite
重量:
85 - 105 mg
包装:
750/7″reel; 2500/13″ reel Plastic tape: 12 mm wide, 4 mm thick, 8 mm pocket spacing, 3.05 mm pocket depth
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
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

相关产品系列