Power over Ethernet Magnetics

Power over Ethernet (PoE) has been widely used to deliver power and data over a single cable to devices such as security and surveillance cameras, video IP phones, public Wi-Fi hotspots, smart home appliances, etc. As new applications and the next generation of powered devices (PD) are emerging from the PoE market, PoE Standards are evolving to meet the requirement for higher power, up to 71W PD input power. Coilcraft’s PD power transformers are perfect solutions to meet the demands of these applications and provide the regulated output voltage with the desired power level and isolation.

For the signal path at the Ethernet line side, isolation transformers and common mode chokes for both the transmit and receive sections are incorporated into a single package. The center-tapped 1:1 transformers are used for injecting current, and common mode chokes are used to filter out EMI.

PoE Standards Overview

PSE
Output Power
15.4W 30W 45W 60W 75W 90W
PD
Input Power
13W 25.5W 40W 51W 62W 71W
Type1 802.3af
Class 0 - 3
 
Type 2 Class 0- 3 802.3at
Class 4
 
Type 3 Class 0 - 3 Class 4 802.3bt
Class 5 - 6
 
Type 4 Class 0 - 3 Class 4 Class 5  Class 6 802.3bt
Class 7 - 8
 

High Power Signal Path PoE Magnetics

Application Part Number Power Cabling
Ethernet transformer Module WA8704-ALD 150W 4 pair
ETH1-460L 60W/120W 4 pair
ETH1-230L 30W/60W 2 pair
HPF2187L and HPX2126L 30W 2 pair
Midspan power inject choke FA2536-AL 30W 2 pair
 

Power Converter transformers for PoE PDs

IEEE 802.3bt and Extended Power

Limited pre-production samples available upon request. Ask us about availability of production quantities.
 
  Vout
PD Input power 3.3V 5V 12V 24V 48V
40W (Flyback) POE40Q-33E
(EPQ13)
POE40Q-50E
(EPQ13)
POE40Q-12E
(EPQ13)
POE40Q-24E
(EPQ13)
POE40Q-48E
(EPQ13)
40W (Flyback/Forward) POE33PR-33E
(EPQ13)
POE35PR-50E
​(EPQ13)
POE36PR-12E
POE38PR-12E
​(EPQ13)
 
51W (Flyback) POE51Q-33E
(EPQ13)
POE51Q-50E
​(EPQ13)
POE51Q-12E
​(EPQ13)
POE51Q-24E
​(EPQ13)
POE51Q-48E
​(EPQ13)
51W (Forward) POE53PR-33E
​(EPQ13)
 
62W (Flyback) POE62F-33E
​(EFD20)
POE62F-50E
​(EFD20)
POE62F-12E
​(EFD20)
POE62F-24E
​(EFD20)
POE62F-48E
​(EFD20)
62W (Active Clamp Forward) POE600F-33L
(EFD20)
POE600F-50L
​(EFD20)
POE600F-12L
​(EFD20)
POE600F-24L
​(EFD20)
 
71W (Flyback) POE71F-33E
​(EFD20)
POE71F-50E
​(EFD20)
POE71F-12E
​(EFD20)
POE71F-24E
​(EFD20)
POE71F-48E
​(EFD20)
71W (Forward)   POE70PR-50E
​(EPQ13)
POE72PR-12E
​(EPQ13)
 
120W (Active Clamp Forward) POE120PL-33L POE120PL-50L POE120PL-12L POE120PL-24L  

IEEE 802.3at (PoE+)

  Vout
PD Input power 3.3V 5V 12V 19.5V 24V
25W (Flyback)* POE21PR-33E
POE23PR-33E
{EPQ13)
POE22PR-50E
POE30PR-50E
​{EPQ13)
POE24PR-12E
​{EPQ13)
 
25W (Forward) FCT1-33M22SL
(EP13)
FCT1-50M22SL
(EP13)
FCT1-120M22SL
(EP13)
 
30W (Flyback) POE300F-33L
(EFD20)
POE300F-50L
​(EFD20)
POE300F-12L
​(EFD20)
POE300F-19L
​(EFD20)
POE300F-24L
​(EFD20)
30W (Forward) FCT1-33D3SL
(EFD20)
FCT1-50D3SL
​(EFD20)
FCT1-120D3SL
​(EFD20)
FCT1-195D3SL
​(EFD20)
FCT1-240D3SL
​(EFD20)

* Note: parts can be configured as one high-power output or two lower-power outputs.

IEEE 802.3af (PoE)

  Vout
PD Input power 3.3V 5V 12V 19.5V 24V
3W (Flyback) POE30P-33L POE30P-50L POE30P-12L  
6W (Flyback) POE60F / POEC/D-33L POE60F / POEC/D-50L POE60F / POEC/D-12L  
7W (Flyback) POE70P-33L POE70P-50L POE70P-12L  
13W (Flyback) POE13P-33L POE13P-50L POE13P-12L POE13P-19L POE13P-24L
13W (Flyback) POE13F-33L POE13F-50L POE13F-12L POE13F-19L POE13F-24L