Power Factor Boost Inductors

Inductance Current Turns ratio Part number
Click for details
Designed to work with:
150 µH 10 A : 1 EB0057-DL STMicroelectronics L6562
320 µH 12.4 : 1 N2881-AL ON Semiconductor MC33261, MC34261
330 µH 4.8 A : 1 GA2972-AL ON Semiconductor NCP1606
400 µH 3.7 A 10 : 1 FA2890-AL ON Semiconductor NCP1606
400 µH 2.8 A 10 : 1 JA4224-AL ON Semiconductor NCP1607 and NCP1608
450 µH 4.5 A C1061-AL ON Semiconductor NCP1653
570 µH 6.0 A C1062-BL ON Semiconductor NCP1653
870 µH 13 : 1 N2880-AL ON Semiconductor MC33261, MC34261
2 mH 10 : 1 Z9264-B International Rectifier IR21592,
STMicroelectronics L6561D
2 mH Z9265-B International Rectifier IR21592,
STMicroelectronics L6561D