Miniature Surface Mount Transformers

符合RoHS
  • Designed specifically for use with Maxim RS-232 / RS-485 interface ICs
  • Also specified by Linear Technology and Sipex
  • Ideal for isolated bias supplies for SiC and GaN gate driver, such as the Skyworks Si827x series.
  • Suitable for gate drive and other power applications
  • Miniature surface mount package
  • Stainless steel cover serves as an excellent pick and place surface

立即购买:
计数 单价
1 $2.12
250 $1.83
500 $1.58
1000 $1.38
3000 $1.19
5000 $1.09

对于大批量采购或非库存产品,点击这里请求报价

. 现货,可今天发货.
索取样品:
  Chipset
Linear
LT1952
Linear
LTC3900
Maxim
250/251
Maxim
253/845
Maxim
3535E
Sipex
SP3222
Sipex
SP3232
 Q4470-CL      
 S5394-CL             
 U6982-CL      
 T6437-DL            
 S5499-DL            
 T6650-DL             

规格

Electrical specifications at 25°C.

零件号 1
(Hover for schematics)
功率 (W) 2 初级/次级
电压 (V)
输入电压 (V) 最小
电感 (µH)
DCR max (Ω) 3 匝数比 电容
typ (pF) 4
电压-时间
乘积 (V-µs) 5
隔离
电压 (Vrms) 6
尺寸
Pri Sec Pri : Sec
Q4470-CLD 0.25 5 / 5 5 400 0.950 1.250 1 : 1.3 0.87 32 1500 C
S5394-CLD 0.25 5 / 10 5 400 0.950 0.950 1 : 1 0.92 32 1500 C
U6982-CLD 0.75 3.3 / 5 3.3 59 0.700 1.800 1 : 2.1 0.93 32 1500 C
T6437-DLD 1.5 5 / 5 5 1000 1.010 1.955 1 : 1 1.88 134 1500 D
S5499-DLD 1 5 / 24 5 160 0.540 4.280 1 : 5 1.59 48 1500 D
T6650-DLD 1 5 / 24 5 176 1.015 8.250 1 : 5 1.25 48 1500 D
注释
  1. When ordering, please specify packaging code: e.g. Q4470-CLD
  2. Calculated output power is based on 150 kHz operating frequency. Power rating varies depending on application.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Capacitance measured from full primary to full secondary at 200 kHz.
  5. Volt-time product is for the primary.
  6. 1500 Vrms isolation between windings.

端子:

  • Tin-silver over tin over nickel over phos bronze.

包装:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (Size C: 1000 per full reel; Size D: 500 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
环境
环境:
符合RoHS
环境温度范围:
−40°C to +85°C
储存温度范围:
Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
故障率(FIT)/平均故障间隔时间(MTBF):

原理图

Q4470 S5394 U6982 T6437 S5499 T6650
q4470-cls.gif s5394-cls.gif u6982-cls.gif t6437-dls.gif s5499-dls.gif t6650-dls.gif

物理特性

mintranscd.gif
mintransdd.gif

卷装规格

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T C size part_or_c-(1).gif
D size part_or_u-(1).gif
1000 (C size) 330 100 13 22,4 16,4 16 12 4 2 5,33 0,34
500 (D size) 330 100 13 30,4 24,4 24 16 4 2 6,13 0,36

一般规格

重量:
Q4470-CL, S5394-CL, U6982-CL = 510 - 550 mg; S5499-DL,T6437-DL,T6650-DL = 0.98 - 1.1 g
包装:

C Size: 1000 per 13″ reel Plastic tape: 16 mm wide, 0.34 mm thick, 12 mm pocket spacing, 5.33 mm pocket depth
D Size: 500 per 13″ reel Plastic tape: 24 mm wide, 0.36 mm thick, 16 mm pocket spacing, 6.13 mm pocket depth

焊接/清洗

抗焊接热:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
焊接之前,请参阅焊接线艺元件
PCB清洗:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

相关产品系列