BCR Series

Surface Mount Broadband Conical Inductors

符合RoHS
These conical inductors are designed for applications up to 40 GHz. For applications up to 6 GHz, consider one of the lower cost 4310LC wideband bias chokes.
Coilcraft BCR Series conical inductors were designed specifically for broadband and high frequency applications, operating as a series of narrow-band inductors across a frequency range of 10 MHz to 40 GHz. They are ideal for use in ultra-wideband bias Tees. Their full-length cap protects the coil and provides a large surface for pick and place.
  • Flat bandwidth with high impedance to 40 GHz; ideal for use as bias Tee inductors
  • Full-length cap protects the coil and provides a large surface for pick and place
  • The self positioning mounting bracket has four soldered pads for excellent board adhesion.
  • Operates as a series of narrow band inductors
  • See our BCL for a "flying leads" version that allows adjustment of the mounting angle

立即购买:

很抱歉,目前我们的网上商店不提供所选元件。

请点击“请求报价”联系支持部门,以获取自定义报价或了解更多信息。

. 现货,可今天发货.
索取样品:

规格

Electrical specifications at 25°C.

零件号 1 电感 (µH) 2
(公差: ±5%)
DCR max (Ω) 3 Irms (mA) 4
BCR-221JLC 0.22 0.10 1200
BCR-531JLC 0.53 0.15 1060
BCR-122JLC 1.20 1.05 270
BCR-162JLC 1.65 0.60 490
BCR-232JLC 2.35 1.61 270
BCR-272JLC 2.75 0.40 675
BCR-632JLC 6.35 0.92 480
BCR-652JLC 6.50 0.70 650
BCR-802JLC 8.00 3.39 230
注释
  1. When ordering, please specify termination and packaging codes: e.g. BCR-802JLC
  2. Inductance measured at 10 MHz, 0.1 Vrms, 0 Adc using an Agilent/HP 16193A fixture in an Agilent/HP 4287A LCR meter or equivalent.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Irms: Current that causes a 40°C rise from 25°C ambient. Details

端子:

  • L = Tin-silver-copper over silver-platinum-glass frit.
  • S = Tin-lead over silver-platinum-glass frit. (Special order, added cost)

包装:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
环境
环境:
符合RoHS
环境温度范围:
–40°C to +85°C with Irms current, +85°C to +125°C with derated current
储存温度范围:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
故障率(FIT)/平均故障间隔时间(MTBF):

性能曲线

Insertion Loss

Return Loss

Response curves measured in a bias tee configuration with an Agilent/HP 8722ES network analyzer.

bcls.gif

物理特性

BCR-122

bcr_dim1.gif

BCR-162,-221,-232,-531,-801

bcr_dim2.gif

BCR-272,-632,-652

bcr_dim3.gif

* Pad is for mounting stability only; do not connect to circuit. Connecting to circuit may adversely affect performance.
Dash number A B C D E F
BCR-122 0.105 ±0.010/2,67 ±0,25 0.120 ±0.010/3,05 ±0,25 0.110 ±0.010/2,79 ±0,25 0.030/0,76 0.070/1,78 0.050/1,27
BCR-162, -221, -232, -531, -802 0.150 ±0.010/3,81±0,25 0.220 ±0.010/5,59 ±0,25 0.160 ±0.010/4,06 ±0,25 0.040/1,02 0.150/3,81 0.080/2,03
BCR-272, -632, -652: 0.220 ±0.010/5,59 ±0,25 0.440 ±0.010/11,18 ±0,25 0.220 ±0.010/5,59 ±0,25 0.050/1,27 0.360/9,14 0.140/3,56
Dimensions (inches/millimeters)

卷装规格

tapereel_pl.gif
  Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
Dash number 7" (178 mm) A B C D E W P Po P1 H T part_or_bx.gif
122 500 178 60 13 18,4 12,4 12 8 4 2 3,51 0,36
221,162, 232, 531, 802 300 178 60 13 18,4 12,4 12 8 4 2 4,83 0,36
272, 632, 652 200 178 60 13 30,4 24,4 24 12 4 2 6,45 0,33

一般规格

重量:
-122: 34 mg; -162,-221,-232,-531: 101 mg; -802: 107 mg; -272,-632,-652: 472 mg

焊接/清洗

湿气敏感度等级(MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
抗焊接热:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
焊接之前,请参阅焊接线艺元件
PCB清洗:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

相关产品系列