SRT8045 Series

Shielded Surface Mount Power Inductors
The SRT8045 Series is not available. As an alternative, we recommend the XAL7050  Series which
features soft saturation characteristics, inductance values up to 47 µH, and a smaller footprint.

For lower inductance values (0.16 µH to 10 µH), higher current ratings, and a smaller package size,
see our XAL7030 Series. For additional recommendations to optimize your design, please use our
 Power Inductor Finder Tools.