HCT Series

Power Inductors

符合RoHS
HCT Series toroidal TH mount power inductors are designed for high-current, low-voltage applications.  Available in vertical or horizontal mounting style, they are used for low-voltage microprocessors but can also be used in general high-current (15 A) applications.
  • Designed for high current, low voltage applications
  • Used in low voltage microprocessors
  • Toroid core offers compact size, minimum EMI
  • Available in either horizontal or vertical mount

立即购买:
计数 单价
1 $3.82
60 $3.15
120 $2.33
360 $1.87
480 $1.50
1000 $1.11
2500 $0.96
5000 $0.88

对于大批量采购或非库存产品,点击这里请求报价

. 现货,可今天发货.
索取样品:

规格

Electrical specifications at 25°C.

零件号 安装方式 L at 0 A 1
+20%/-10% (µH)
L min at 15 A (µH) 1 DCR max (Ω) 2 Irms (A) 3
HCT-1-152-15L Vertical 1.875 1.240 0.0021 15.0
HCT-2-152-15L Horizontal 1.875 1.240 0.0021 15.0
注释
  1. Inductance tested at 100 kHz, 0.1 Vrms.
  2. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. Irms: Current that causes a 40°C rise from 25°C ambient. Details

端子:

  • Tin-silver over copper
环境
环境:
符合RoHS
环境温度范围:
−40°C to +85°C.
故障率(FIT)/平均故障间隔时间(MTBF):

性能曲线

Inductance vs. Current

物理特性

hctdh.gif
dims_inches_mm.gif

一般规格

重量:
5.95 g

清洗

PCB清洗:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

相关产品族