MVR Power inductors for VRM/VRD

Coilcraft low-profile MVR shielded power inductors are great for high current DC-DC converters and VRM/VRD controllers. High-temperature, low-loss materials do not exhibit thermal aging.
  • Very low DCR and high current handling
  • Low loss and soft saturation versions
  • Low profile with excellent performance-to-height ratio
  • Magnetic shielding allows high-density packaging
  • Designed for DC-DC and VRM/VRD controller applications

该家族系列

产品系列 电感 长度 (mm) 宽度 (mm) 高度 (mm)
MVR 250 nH 2.3 µH 11.5 9.75 4.7 查看系列