PFD

Coilcraft PFD Family of miniature 1:1 coupled power inductors are used as low-power isolation transformers in SEPIC applications, or as common mode chokes. A wide range of inductance values means a large selection of bandwidths, all with low insertion loss.
  • Ideal as low-power isolation transformers in SEPIC applications
  • Magnetically shielded for compact size and minimized EMI
  • Footprints as small as 1.52 x 2.29 mm

该家族系列

产品系列 电感 长度 (mm) 宽度 (mm) 高度 (mm)
PFD2015 1.0 µH 10 µH 2.29 1.52 1.5 查看系列
PFD3215 390 nH 10 µH 3.32 2.23 1.5 查看系列