MSD_T

Coilcraft's MSD_T Family of 1:1 high-temperature coupled power inductors are used in Flyback, SEPIC, Ćuk, Zeta and other applications. The MSD_T family features magnetic shielding for compact packaging and tight winding-to-winding coupling.
  • Well suited for Flyback, SEPIC, Ćuk, Zeta and other applications
  • Industry-standard footprints
  • Magnetic shielding allows high-density mounting
  • Tight winding coupling
  • AEC-Q200 Grade 1 (−40°C to +125°C) with a 165°C max part temperature

该家族系列

产品系列 电感 长度 (mm) 宽度 (mm) 高度 (mm)
MSD1260T 3.3 µH 1000 µH 12.3 12.3 6.0 查看系列
MSD1278T 4.7 µH 1000 µH 12.3 12.3 8.05 查看系列