LPH

Our versatile LPH shielded coupled inductors include three 1:1 windings for a variety of configurations as transformers, or as a SEPIC inductor.  Magnetic shielding allows high density mounting.
  • Low DCR; excellent current handling
  • 200 Vrms, one minute isolation (hipot) between windings
  • Three 1:1:1 windings can be wired in a variety of ways:
    –  As a 1:1,  2:1, 1:1:1, or 1:2 transformer
    –  As a 1:1 transformer with an auxiliary winding
    –  As a gate drive transformer
    –  As a SEPIC inductor; etc.

该家族系列

产品系列 电感 长度 (mm) 宽度 (mm) 高度 (mm)
LPH8045 6.8 µH 22 µH 8.76 8.05 4.7 查看系列