Common Mode Line Chokes

High Inductance

符合RoHS
  • Best possible combination of low cost and high inductance
  • Two series with a variety of current ratings and inductance values
  • Refer to Designing Common Mode Filters for design guidance.
  • RoHS-compliant. Tin-silver over tin over copper terminations.
  • Samples of several values plus other chokes are available in Coilcraft Designer's Kit P402

立即购买:
计数 单价
1 $7.45
250 $6.39
500 $5.08
1000 $4.43
2500 $3.80
5000 $3.47

对于大批量采购或非库存产品,点击这里请求报价

. 现货,可今天发货.
索取样品:
设计套件:
套件 电感值 价格
P402 8 (1 - 2 of each) $100.00

规格

Electrical specifications at 25°C.

F55xx Series

零件号 线组数 最小
电感 (mH) 1
Irms (A) DCR max (Ω) 2 隔离
电压 (Vrms) 3
F5585-AL 2 82 0.25 3.1 3750
F5586-AL 2 34 0.75 1.3 3750
F5587-AL 2 25 1.0 0.86 3750
F5588-AL 2 16 1.3 0.54 3750
F5589-AL 2 8.2 1.5 0.30 3750
F5590-AL 2 6.6 2.0 0.22 3750
F5591-AL 2 3.5 2.5 0.12 3750
F5592-AL 2 1.8 3.0 0.070 3750
F5593-AL 2 1.2 4.0 0.045 3750

H70xx Series

零件号 线组数 最小
电感 (mH) 1
Irms (A) DCR max (Ω) 2 隔离
电压 (Vrms) 3
H7010-AL 2 57 1.0 1.1 3750
H7011-AL 2 35 1.3 0.72 3750
H7012-AL 2 24 1.5 0.47 3750
H7013-AL 2 20 2.0 0.35 3750
H7014-AL 2 7.4 2.5 0.16 3750
H7015-AL 2 5.4 3.0 0.12 3750
H7016-AL 2 4.1 4.0 0.080 3750
H7017-AL 2 2.1 5.0 0.045 3750
H7018-AL 2 0.97 6.0 0.025 3750
H7019-AL 2 0.75 8.0 0.017 3750
注释
  1. Inductance is minimum per winding, tested at 0.1 Vrms, 20 kHz.
  2. DCR is maximum per winding measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. 3750 Vrms, one minute isolation between windings.

端子:

  • Tin-silver over tin over copper.
环境
环境:
符合RoHS
环境温度范围:
−40°C to +85°C
储存温度范围:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
故障率(FIT)/平均故障间隔时间(MTBF):

原理图

comohis.gif

物理特性

F55XX Series

comohi3d.gif

 

H70XX Series

h70xxd.gif

 

一般规格

重量:
F55XX Series: 51.3 – 56.7 g
包装:

F55XX Series: 25 parts per tray
H70XX Series: 36 parts per tray

相关产品系列

相关产品族